magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRQST - T形快插螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/crqst.prj},{NB=164207 CRQST-3/8-12},{TNR=164207},{TYP=CRQST-3/8-12},{INFO=2024-06-30},{D=R3/8},{NDR=16.662},{KDR=14.950},{NENN=10.000},{D1=12.000},{D2=19.500},{L=66.600},{H=30.000},{H1=12.000},{H2=27.500},{S=21.000},{TYP1=2.000},{B=0.000},{C=27.400},{E=0.000},{F=0.000},{P=0.000},{Z=0.000},{CNSMASSEXACT=0.085},{GTIN=4052568136925},{EOLDATE=30.06.2024}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年6月30日.
Alternative part(s)
Should a replacement part be used?
8099101 NPQR-T-G38-Q12---(high)
Festo
12.02.2024
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
NDR
额定直径
[mm]
KDR
Core diameter
[mm]
NENN
额定直径
[mm]
D1
直径
[mm]
D2
直径
[mm]
L
长度
[mm]
H
高度
[mm]
H1
高度
[mm]
H2
高度
[mm]
S
扳手开口宽度
[mm]
TYP1
Type1
[mm]
B
长度
[mm]
C
长度
[mm]
E
长度
[mm]
F
长度
[mm]
P
直径
[mm]
Z
直径
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
164200 CRQST-M5-4
164200
CRQST-M5-4
M5
5.000
3.920
2.400
4.000
9.800
44.400
17.000
3.000
0.000
10.000
1.000
0.000
18.400
0.000
0.000
0.000
0.000
0.017
4052568073206
164201 CRQST-M5-6
164201
CRQST-M5-6
M5
5.000
3.920
2.400
6.000
11.500
47.300
19.000
3.000
0.000
12.000
1.000
0.000
19.600
0.000
0.000
0.000
0.000
0.024
4052568073213
164202 CRQST-1/8-6
164202
CRQST-1/8-6
R1/8
9.728
8.566
4.600
6.000
11.500
47.300
20.500
8.000
17.000
12.000
2.000
0.000
19.600
0.000
0.000
0.000
0.000
0.025
4052568073220
164203 CRQST-1/8-8
164203
CRQST-1/8-8
R1/8
9.728
8.566
6.000
8.000
13.500
52.500
23.000
8.000
19.000
14.000
2.000
0.000
21.900
0.000
0.000
0.000
0.000
0.033
4052568073237
164204 CRQST-1/4-8
164204
CRQST-1/4-8
R1/4
13.157
11.445
6.000
8.000
13.500
52.500
25.000
11.000
20.000
14.000
2.000
0.000
21.900
0.000
0.000
0.000
0.000
0.038
4052568073244
164205 CRQST-1/4-10
164205
CRQST-1/4-10
R1/4
13.157
11.445
8.000
10.000
16.500
61.000
28.500
11.000
23.000
17.000
2.000
0.000
25.500
0.000
0.000
0.000
0.000
0.056
4052568136901
164206 CRQST-3/8-10
164206
CRQST-3/8-10
R3/8
16.662
14.950
8.000
10.000
16.500
61.000
28.500
12.000
23.500
17.000
2.000
0.000
25.500
0.000
0.000
0.000
0.000
0.062
4052568136918
164207 CRQST-3/8-12
164207
CRQST-3/8-12
R3/8
16.662
14.950
10.000
12.000
19.500
66.600
30.000
12.000
27.500
21.000
2.000
0.000
27.400
0.000
0.000
0.000
0.000
0.085
4052568136925
164208 CRQST-1/2-12
164208
CRQST-1/2-12
R1/2
20.955
18.631
10.000
12.000
19.500
66.600
34.000
15.000
29.000
22.000
2.000
0.000
27.400
0.000
0.000
0.000
0.000
0.105
4052568136932
164209 CRQST-1/2-16
164209
CRQST-1/2-16
R1/2
20.955
18.631
13.000
16.000
23.400
81.400
36.000
15.000
30.000
24.000
2.000
0.000
32.700
0.000
0.000
0.000
0.000
0.128
4052568136949
130668 CRQST-4
130668
CRQST-4
-
0.000
0.000
0.000
4.000
3.200
0.000
0.000
0.000
0.000
0.000
3.000
48.800
18.400
24.400
4.000
9.800
9.800
0.018
4052568068523
130669 CRQST-6
130669
CRQST-6
-
0.000
0.000
0.000
6.000
3.200
0.000
0.000
0.000
0.000
0.000
3.000
53.200
19.600
26.600
5.000
11.800
11.500
0.027
4052568068530
130670 CRQST-8
130670
CRQST-8
-
0.000
0.000
0.000
8.000
3.200
0.000
0.000
0.000
0.000
0.000
3.000
59.800
21.900
29.900
6.000
13.800
13.500
0.037
4052568116392
130671 CRQST-10
130671
CRQST-10
-
0.000
0.000
0.000
10.000
4.200
0.000
0.000
0.000
0.000
0.000
3.000
70.000
25.500
35.000
7.000
16.800
16.500
0.059
4052568116408
130672 CRQST-12
130672
CRQST-12
-
0.000
0.000
0.000
12.000
4.200
0.000
0.000
0.000
0.000
0.000
3.000
75.800
27.400
37.900
8.000
19.800
19.500
0.087
4052568116415
130673 CRQST-16
130673
CRQST-16
-
0.000
0.000
0.000
16.000
4.200
0.000
0.000
0.000
0.000
0.000
3.000
90.400
32.700
45.200
9.500
23.700
23.400
0.126
4052568116422
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表