您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Crimp flange for Hood 9-37P 3,0-4,0mm
HARTING
Industrial connectors Han®
Series
Accessories
Powered by
CAD模型選擇
{harting_qs/6/23/71/18087.prj},{NB=61030000062},{MANUID=61030000062},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{PREVIEW=../../../_pool_/e0/21/61030000070.tif__web.png},{DESCSHORT=Crimp flange, D-Sub 1 ... 4, Inner diameter: 3 mm, Outer diameter: 4 mm},{DESCLONG=Crimp flange, D-Sub 1 ... 4, Inner diameter: 3 mm, Outer diameter: 4 mm},{MANUTYPEDESC=Crimp flange for Hood 9-37P 3,0-4,0mm},{SUPPLIERALTNO=61 03 000 0062},{MANUNAME=HARTING},{DELTIME=45},{AAO057=Crimp flange for Hood 9-37P 3,0-4,0mm},{AAU734=Crimp flange, D-Sub 1 ... 4, Inner diameter: 3 mm, Outer diameter: 4 mm},{AAW338=Crimp flange, D-Sub 1 ... 4, Inner diameter: 3 mm, Outer diameter: 4 mm},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=357}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 61030000062
61030000062
Crimp flange, D-Sub 1 ......
Crimp flange, D-Sub 1 ......
Crimp flange for Hood 9-...
61 03 000 0062
HARTING
45
Crimp flange for Hood 9-3...
Crimp flange, D-Sub 1 ......
Crimp flange, D-Sub 1 ......
10
10
85389099
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Crimp flange for Hood 50P 8,5 - 9,5mm
HARTING
01.09.2021
Crimp flange for Hood 50P 5,5 - 6,5mm
HARTING
14.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表