카탈로그: DKC
생성됨: 09.05.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
CQE - Modular Enclosure with Screen-Printed Glazed Door
DKC
Ramblock
CQE
Powered by
CAD모델 선택
{dkc_europe/ram_block/cqe/mod_encl_with_screen_printed_glazed_door_asmtab.prj},{NB=R5CQE1886V(0)},{CODE=R5CQE1886V},{DES=Arm Comp. 1800x800x600 P. Serig - Retro},{DOOR=0},{H=1800},{L=800},{P=600},{H1=1700},{L1=700},{P1=486},{H2=1575},{L2=615},{H3=1690},{L3=690},{H4=1690},{P4=475},{L5=690},{P5=475},{H6=1683},{L6=686},{L7=732},{P7=518},{B=1},{W=78.35},{GP=IP 55 - TYPE 4},{INFO=Link Download},{INFO2=Link IstruzioniCQE},{INFO3=Link www.dkceurope.eu},{PPATH=mod_encl_with_screen_printed_glazed_door_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
H
Height
[mm]
L
Lenght
[mm]
P
Depth
[mm]
H1
Useful height
[mm]
L1
Useful lenght
[mm]
P1
Useful depth
[mm]
H2
Useful door height
[mm]
L2
Useful door lenght
[mm]
H3
Useful rear panel height
[mm]
L3
Useful rear panel lenght
[mm]
H4
Useful side panel height
[mm]
P4
Useful side panel lenght
[mm]
L5
Useful roof panel height
[mm]
P5
Useful roof panel lenght
[mm]
H6
Useful mounting plate height
[mm]
L6
Useful mounting plate lenght
[mm]
L7
Fixing distance lenght
[mm]
P7
Fixing distance depth
[mm]
B
Handle
[nr]
W
Weight
[kg]
GP
Protection Class
ⁿ/ₐ
R5CQE1664V
R5CQE1664V
Modular Enclosure 1600x60...
1600
600
400
1500
500
286
1375
415
1490
490
1490
275
490
275
1483
486
532
318
1
58.65
IP 55 - TYPE 4
R5CQE1665V
R5CQE1665V
Modular Enclosure 1600x60...
1600
600
500
1500
500
386
1375
415
1490
490
1490
375
490
375
1483
486
532
418
1
61.29
IP 55 - TYPE 4
R5CQE1666V
R5CQE1666V
Modular Enclosure 1600x60...
1600
600
600
1500
500
486
1375
415
1490
490
1490
475
490
475
1483
486
532
518
1
63.92
IP 55 - TYPE 4
R5CQE1684V
R5CQE1684V
Modular Enclosure 1600x80...
1600
800
400
1500
700
286
1375
615
1490
690
1490
275
690
275
1483
686
732
318
1
70.12
IP 55 - TYPE 4
R5CQE1685V
R5CQE1685V
Modular Enclosure 1600x80...
1600
800
500
1500
700
386
1375
615
1490
690
1490
375
690
375
1483
686
732
418
1
98.62
IP 55 - TYPE 4
R5CQE1686V
R5CQE1686V
Modular Enclosure 1600x80...
1600
800
600
1500
700
486
1375
615
1490
690
1490
475
690
475
1483
686
732
518
1
76.33
IP 55 - TYPE 4
R5CQE1863V
R5CQE1863V
Modular Enclosure 1800x60...
1800
600
300
1700
500
186
1575
415
1690
490
1690
175
490
175
1683
486
532
218
1
61.17
IP 55 - TYPE 4
R5CQE1864V
R5CQE1864V
Modular Enclosure 1800x60...
1800
600
400
1700
500
286
1575
415
1690
490
1690
275
490
275
1683
486
532
318
1
63.87
IP 55 - TYPE 4
R5CQE1865V
R5CQE1865V
Modular Enclosure 1800x60...
1800
600
500
1700
500
386
1575
415
1690
490
1690
375
490
375
1683
486
532
418
1
66.50
IP 55 - TYPE 4
R5CQE1866V
R5CQE1866V
Modular Enclosure 1800x60...
1800
600
600
1700
500
486
1575
415
1690
490
1690
475
490
475
1683
486
532
518
1
69.13
IP 55 - TYPE 4
R5CQE1868V
R5CQE1868V
Modular Enclosure 1800x60...
1800
600
800
1700
500
686
1575
415
1690
490
1690
675
490
675
1683
486
532
718
1
70.15
IP 55 - TYPE 4
R5CQE1883V
R5CQE1883V
Modular Enclosure 1800x80...
1800
800
300
1700
700
186
1575
615
1690
690
1690
175
690
175
1683
686
732
218
1
72.82
IP 55 - TYPE 4
R5CQE1884V
R5CQE1884V
Modular Enclosure 1800x80...
1800
800
400
1700
700
286
1575
615
1690
690
1690
275
690
275
1683
686
732
318
1
75.92
IP 55 - TYPE 4
R5CQE1885V
R5CQE1885V
Modular Enclosure 1800x80...
1800
800
500
1700
700
386
1575
615
1690
690
1690
375
690
375
1683
686
732
418
1
79.03
IP 55 - TYPE 4
R5CQE1886V
R5CQE1886V
Modular Enclosure 1800x80...
1800
800
600
1700
700
486
1575
615
1690
690
1690
475
690
475
1683
686
732
518
1
78.35
IP 55 - TYPE 4
R5CQE1888V
R5CQE1888V
Modular Enclosure 1800x80...
1800
800
800
1700
700
686
1575
615
1690
690
1690
675
690
675
1683
686
732
718
1
88.33
IP 55 - TYPE 4
R5CQE18610V
R5CQE18610V
Arm Comp. 1800x600x1000 P...
1800
600
1000
1700
500
886
1581
420
1690
490
1690
875
490
875
1683
486
532
918
1
80.11
IP 55 - TYPE 4
R5CQE18810V
R5CQE18810V
Arm Comp. 1800x800x1000 P...
1800
800
1000
1700
700
886
1581
620
1690
690
1690
875
690
875
1683
686
732
918
1
95.21
IP 55 - TYPE 4
R5CQE2063V
R5CQE2063V
Modular Enclosure 2000x60...
2000
600
300
1900
500
186
1775
415
1890
490
1890
175
490
175
1883
486
532
218
1
66.22
IP 55 - TYPE 4
R5CQE2064V
R5CQE2064V
Modular Enclosure 2000x60...
2000
600
400
1900
500
286
1775
415
1890
490
1890
275
490
275
1883
486
532
318
1
68.49
IP 55 - TYPE 4
R5CQE2065V
R5CQE2065V
Modular Enclosure 2000x60...
2000
600
500
1900
500
386
1775
415
1890
490
1890
375
490
375
1883
486
532
418
1
71.20
IP 55 - TYPE 4
R5CQE2066V
R5CQE2066V
Modular Enclosure 2000x60...
2000
600
600
1900
500
486
1775
415
1890
490
1890
475
490
475
1883
486
532
518
1
70.17
IP 55 - TYPE 4
R5CQE2068V
R5CQE2068V
Modular Enclosure 2000x60...
2000
600
800
1900
500
686
1775
415
1890
490
1890
675
490
675
1883
486
532
718
1
78.93
IP 55 - TYPE 4
R5CQE2083V
R5CQE2083V
Modular Enclosure 2000x80...
2000
800
300
1900
700
186
1775
615
1890
690
1890
175
690
175
1883
686
732
218
1
78.67
IP 55 - TYPE 4
R5CQE2084V
R5CQE2084V
Modular Enclosure 2000x80...
2000
800
400
1900
700
286
1775
615
1890
690
1890
275
690
275
1883
686
732
318
1
112.59
IP 55 - TYPE 4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Rack Plate 19'' - Rack Plate 19''
DKC
29.05.2020
CQE - Modular Enclosure with Glazed Door
DKC
29.03.2024
Mounting Panel - Front Entry Mounting Panel
DKC
29.03.2024
CQE - Modular Enclosure with Blank Door
DKC
29.03.2024
CQE - Modular Enclosure With Rear Panel Only
DKC
29.03.2024
Side Panels - Side Panels for CQE
DKC
29.03.2024
Glazed Door - Glazed Door for CQE and CAE
DKC
29.03.2024
CQE - EMC Enclosures
DKC
29.03.2024
Screen Printed Glazed Door - Screen-Printed Glazed Door for CQE and CAE
DKC
29.03.2024
Flange H100 - Flange H100
DKC
23.11.2022
Blank Door - Blank Door for CQE and CAE
DKC
29.03.2024
Assembled Plinths H100 - Assembled Plinths H100
DKC
29.05.2020
CQE - Modular Enclosure Structure
DKC
29.03.2024
Angular Sheet H100 - Angular Sheet H100
DKC
29.05.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성