카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
CPD,CPDK,CPDLK,CPDRK - Coupling - double diaphragm - Compact
PRiCi FA
Rotating motion parts
Couplings·Keyless Bushing
Powered by
CAD모델 선택
{prici/bbb/b11/cpd_asmtab.prj},{NB=CPDK34-6-6},{LV1=Keyway holes at both ends},{MMAT=Equivalent toAluminum alloy},{DMAT=Equivalent toStainless steel},{MAT2=Aluminum alloy},{MSUR=Natural Anode Treatment},{DSUR=-},{SUR2=ben se yang ji},{ATT=Inner hexagonal bolt},{CODE=CPDK},{CODE1=CPDK},{CODE2=KCMS},{MYCODE=P_CPDK},{VAR02=34},{VAR04=1},{VAR06=6},{VAR08=0.0},{VAR10=1},{VAR12=6},{VAR14=0.0},{FIX95=PDF},{FIX97=Process sheet},{FIX99=0.86,0.87,0.89,0.00},{AF971=Process1},{AF972=Process2},{AF973=Process3},{PPATH=cpd_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
MODEL
Model
ⁿ/ₐ
LV1
Shaft hole shape
ⁿ/ₐ
MMAT
Main body Material
ⁿ/ₐ
DMAT
Diaphragm, pin Material
ⁿ/ₐ
MSUR
Main body Surface treatment
ⁿ/ₐ
DSUR
Diaphragm, pin Surface treatment
ⁿ/ₐ
ATT
Attachment
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX02
D
[mm]
FIX04
L
[mm]
FIX06
d3
[mm]
FIX08
W
[mm]
FIX10
L1
[mm]
FIX11
L2
[mm]
FIX12
M
ⁿ/ₐ
FIX16
Locking torque
[N·m]
FIX18
Rated torque
[N·m]
FIX20
Maximum torque
[N·m]
FIX22
Allowable deflection angle
[°]
FIX26
Static Torsional Stiffness
[N·m/rad]
FIX28
Maximum speed
[r/min]
FIX30
Moment of inertia
[kg/m^2]
FIX32
Allowable Axial Deviation
[mm]
FIX34
weight
[g]
CPD34-6-6
CPD34-6-6
Standard hole
Equivalent toAluminum all...
Equivalent toStainless st...
Natural Anode Treatment
-
Inner hexagonal bolt
CPD
34
38
21.6
3.25
12.25
7.0
M3
1.5
2.8
5.6
2
1300
6000
6.5x10-6
±0.3
49
CPDK34-6-6
CPDK34-6-6
Keyway holes at both ends
Equivalent toAluminum all...
Equivalent toStainless st...
Natural Anode Treatment
-
Inner hexagonal bolt
CPDK
34
38
21.6
3.25
12.25
7.0
M3
1.5
2.8
5.6
2
1300
6000
6.5x10-6
±0.3
49
CPDLK34-6-6
CPDLK34-6-6
d1 end keyway hole
Equivalent toAluminum all...
Equivalent toStainless st...
Natural Anode Treatment
-
Inner hexagonal bolt
CPDLK
34
38
21.6
3.25
12.25
7.0
M3
1.5
2.8
5.6
2
1300
6000
6.5x10-6
±0.3
49
CPDRK34-6-6
CPDRK34-6-6
d2 end keyway hole
Equivalent toAluminum all...
Equivalent toStainless st...
Natural Anode Treatment
-
Inner hexagonal bolt
CPDRK
34
38
21.6
3.25
12.25
7.0
M3
1.5
2.8
5.6
2
1300
6000
6.5x10-6
±0.3
49
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성