您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Moulded 30° bend - HoKa Bend with sockets 30°
Hoka
Bend
Powered by
CAD模型選擇
{hoka/rohrbogen/rohrbogen_30_asmtab.prj},{NB=Rohrbogen 30 PP, Innendurchmesser = 500 - 10014286(LOD=M-300)},{CNSORDERNO=10014286},{CNSPRICE=195.40},{CNSMASSEXACT=0.000},{DA=500},{W=30},{L=50},{S=5.0},{TOL=4.0},{VER=1},{MCODE=3.rb.15.30:0500.30},{ART=HoKa PP Rohrbogen mit Muffen 30° Ø 500 mm},{ARTE=HoKa PP moulded 30° bend with sockets Ø 500 mm},{ARTF=HoKa PP coude 30° avec manchons Ø 500 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{PPATH=assemblies/rohrbogen_30_asmtpl.prj},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
W
Angle
[°]
L
Length
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Moulded 30° bend PVC, Inn...
10001377
HoKa PVC moulded 30° bend...
0.060
PVC
RAL 7011
50
30
25
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10012584
HoKa PVC moulded 30° bend...
0.080
PVC
RAL 7011
63
30
25
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10008655
HoKa PVC moulded 30° bend...
0.140
PVC
RAL 7011
75
30
40
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10008656
HoKa PVC moulded 30° bend...
0.180
PVC
RAL 7011
90
30
40
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10004439
HoKa PVC moulded 30° bend...
0.240
PVC
RAL 7011
110
30
40
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10004440
HoKa PVC moulded 30° bend...
0.240
PVC
RAL 7011
125
30
40
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10004441
HoKa PVC moulded 30° bend...
0.000
PVC
RAL 7011
140
30
40
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10008870
HoKa PVC moulded 30° bend...
0.450
PVC
RAL 7011
160
30
40
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10008871
HoKa PVC moulded 30° bend...
0.500
PVC
RAL 7011
180
30
40
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10008872
HoKa PVC moulded 30° bend...
0.600
PVC
RAL 7011
200
30
40
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10005017
HoKa PVC moulded 30° bend...
0.760
PVC
RAL 7011
225
30
40
1.8
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10005070
HoKa PVC moulded 30° bend...
0.980
PVC
RAL 7011
250
30
40
2.0
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10005071
HoKa PVC moulded 30° bend...
3.200
PVC
RAL 7011
280
30
50
2.3
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10009068
HoKa PVC moulded 30° bend...
4.050
PVC
RAL 7011
315
30
50
2.5
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10009069
HoKa PVC moulded 30° bend...
2.320
PVC
RAL 7011
355
30
50
2.9
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10005316
HoKa PVC moulded 30° bend...
3.220
PVC
RAL 7011
400
30
50
3.2
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10005317
HoKa PVC moulded 30° bend...
4.100
PVC
RAL 7011
450
30
50
3.6
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10005318
HoKa PVC moulded 30° bend...
5.100
PVC
RAL 7011
500
30
50
4.0
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10005319
HoKa PVC moulded 30° bend...
8.500
PVC
RAL 7011
600
30
60
6.0
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10011299
HoKa PVC bend 30° with so...
0.000
PVC
RAL 7011
700
30
70
6.0
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10011300
HoKa PVC bend 30° with so...
0.000
PVC
RAL 7011
800
30
80
8.0
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10006445
HoKa PVC bend 30° with so...
0.000
PVC
RAL 7011
900
30
90
8.0
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10006504
HoKa PVC bend 30° with so...
0.000
PVC
RAL 7011
1000
30
100
10.0
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PVC, Inn...
10006505
HoKa PVC bend 30° with so...
0.000
PVC
RAL 7011
1250
30
130
12.0
HOKA PVC 30° bend with so...
The specified dimensions ...
Moulded 30° bend PE, Inne...
10001667
HoKa PE moulded 30° bend ...
0.000
PE
black
50
30
25
3.0
HOKA PE 30° bend with soc...
The specified dimensions ...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Moulded 15° bend - HoKa Bend with sockets 15°
Hoka
02.01.2024
Moulded 60° bend - HoKa Bend with sockets 60°
Hoka
02.01.2024
Moulded 45° bend - HoKa Bend with sockets 45°
Hoka
02.01.2024
Moulded 75° bend - HoKa Bend with sockets 75°
Hoka
02.01.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
21.12.2023
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
Double sockets - HoKa Double sockets
Hoka
21.12.2023
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Hoka
21.12.2023
Flange socket - HoKa Flange with sockets
Hoka
21.12.2023
T-piece 45° - HoKa Branch outlet (T-piece) with sockets 45°
Hoka
02.01.2024
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Hoka
02.01.2024
Outlet with grille - HoKa Outlet with grille 30° angled
Hoka
02.01.2024
Through wall - HoKa Through wall
Hoka
02.01.2024
End cap - HoKa End cap with sockets
Hoka
21.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表