目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Corner Block 31 - Corner Blocks Series 25
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Corner Connections
Corner Blocks Series 25
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/eckverbindungen/serie_25/b46_05_002.prj},{NB=B46.05.002},{ARTIKELNR=B46.05.002},{BZ1=Knotenverbindung 31},{BZ2=incl. Zubehör},{MTR=Aluminium},{OBRFL=gleitgeschliffen},{ABM=25 x 25 x 25 mm},{FRB=Alu natur}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
BZ2
Notation
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
OBRFL
Surface
ⁿ/ₐ
ABM
Measure
ⁿ/ₐ
FRB
Colour
ⁿ/ₐ
B46.05.002
B46.05.002
Corner Block 31
incl. Zubehör
Aluminium
tumbled
25 x 25 x 25 mm
Alu natural
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表