slovenčina
English
Conical straight toothed gears type B 1:3 module 1
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Straight toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_straight_toothed_gears/conical_gears_type_b_r_1_3_mod1.prj},{NB=F19195},{NAME=Conical straight toothed gear type B module 1 Z15 1:3},{MODULE=1},{Z=15},{CNSORDERNO=F19195},{DE=17.7},{DP=15},{A=16.6},{F=7.1},{DN=13.3},{D1=4},{DM=32},{L=0},{LM=9.3},{KG=0.02},{ANGLE=18.435},{CNSORDERNO2=443010015}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
NAME
Name
ⁿ/ₐ
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
L
[mm]
LM
Lm
[mm]
KG
[kg]
F19195
Conical straight toothed ...
1
15
F19195
17.7
15
16.6
7.1
13.3
4
32
0
9.3
0.02
F19196
Conical straight toothed ...
1
45
F19196
45.3
45
17.1
7.1
25.3
8
22
15
10.0
0.09
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表