slovenčina
English
Conical straight toothed gears type A 1:4 module 3
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Straight toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_straight_toothed_gears/conical_gears_type_a_r_1_4_mod3.prj},{NB=F19215},{NAME=Conical straight toothed gear type A module 3 Z16 1:4},{MODULE=3},{Z=16},{CNSORDERNO=F19215},{DE=53.8},{DP=48},{A=32},{F=20},{DN=40},{D1=15},{DM=108.0},{L=30},{LM=11.1},{KG=0.29},{ANGLE=14.036},{CNSORDERNO2=424030016}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
NAME
Name
ⁿ/ₐ
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
L
[mm]
LM
Lm
[mm]
KG
[kg]
F19215
Conical straight toothed ...
3
16
F19215
53.8
48
32
20
40
15
108.0
30
11.1
0.29
F10710
Conical straight toothed ...
3
64
F10710
193.5
192
42
20
90
20
58.8
36
22.0
4.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表