slovenčina
English
Conical spiral toothed gears 1:2 module 4
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Spiral toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_spiral_toothed_gears/conical_spiral_t_g_r1_2_mod_4.prj},{NB=F19244},{NAME=Conical spiral toothed gear module 4 Z16 1:2},{MODULE=4},{Z=16},{CNSORDERNO=F19244},{SD=L},{DE=72.2},{DP=64},{A=36.3},{F=20},{DN=50},{D1=20},{DM=81},{L=32.5},{LM=13.5},{KG=0.52},{DNX=50.000},{ANGLE=63.500},{ANGLE1=50.0},{ANGLE2=-30.0},{ANGLE3=15.0},{DEX=12.300},{RX=45.000},{WT=3.3},{ANGLEX1=26.565},{CNSORDERNO2=462040016}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
NAME
Name
ⁿ/ₐ
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
L
[mm]
LM
Lm
[mm]
KG
[kg]
F19244
Conical spiral toothed ge...
4
16
F19244
72.2
64
36.3
20
50
20
81
32.5
13.5
0.52
F19245
Conical spiral toothed ge...
4
32
F19245
130.0
128
44.2
20
80
20
66
38.5
23.0
2.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表