您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Concrete Screw MCS - Concrete Screw MCSr-P with pan head, stainless steel A4/316
Mungo Befestigungstechnik
Metal Products
Concrete Screw
Powered by
CAD模型選擇
{mungo/metallduebel/betonschraube/mcsr_p.prj},{NB=Mungo MCSr-P Betonschrauben 6 5620606(400_25)},{ARTNR=5620606},{LODLEVEL=400},{BN=MCSr-P, 6 x 60, Betonschraube mit Linsenkopf, rostfrei A4},{HS=Mungo Befestigungstechnik AG},{M=rostfreier Stahl A4},{OF=-},{UG=gerissener und ungerissener Beton der Festigkeit C20/25 bis C50/60},{Z=Option 1, Part6, C1, F120},{DNOM=6},{GEW=7.5},{TFIX=25},{L=60},{D0=6},{SW=T30},{SWX=13},{HMIN=80},{CMIN=35/40/40},{SMIN=35/40/40},{DF=8},{H=8.1},{ARTNR1=5620606},{MX=3.600},{DK=15.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
UG
Underground
ⁿ/ₐ
Z
Approvals
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread/Screw Ø
ⁿ/ₐ
L
Length
[mm]
D0
Drill-hole Ø
[mm]
SW
Drive/Wrench size
ⁿ/ₐ
HMIN
Minimum thickness of concrete member
[mm]
HNOM
Length of screw in building material / variable setting depth
[mm]
H1
Drilling depth / variable setting depth
[mm]
CMIN
Min. edge distance/at distance betw. anchors
[mm]
SMIN
Min. distance betw. anchors/at edge distance
[mm]
DF
Clearance hole in fixture
[mm]
Mungo MCSr-P Betonschraub...
5620605
MCSr-P, 6 x 50, Concrete ...
Mungo Befestigungstechnik...
stainless steel A4
cracked and non-cracked c...
Option 1, Part6, C1, F120
6
7.5
50
6
T30
80
35
40
35/40/40
35/40/40
8
Mungo MCSr-P Betonschraub...
5620606
MCSr-P, 6 x 60, Concrete ...
Mungo Befestigungstechnik...
stainless steel A4
cracked and non-cracked c...
Option 1, Part6, C1, F120
6
7.5
60
6
T30
80
35
40
35/40/40
35/40/40
8
Mungo MCSr-P Betonschraub...
5620608
MCSr-P, 6 x 80, Concrete ...
Mungo Befestigungstechnik...
stainless steel A4
cracked and non-cracked c...
Option 1, Part6, C1, F120
6
7.5
80
6
T30
80
35
40
35/40/40
35/40/40
8
Mungo MCSr-P Betonschraub...
5620610
MCSr-P, 6 x 100, Concrete...
Mungo Befestigungstechnik...
stainless steel A4
cracked and non-cracked c...
Option 1, Part6, C1, F120
6
7.5
100
6
T30
80
35
40
35/40/40
35/40/40
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表