피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Components
DMS Diemould (UK)
DMS North America
Powered by
CAD모델 선택
LP Straight - Leader pins straight
28.06.2017
LP Shoulder - Leader Pins shoulder
28.06.2017
SB - Shoulder Bushings Steel
28.06.2017
SB Bronze - Shoulder Bushings Solid Bronze
28.06.2017
SB Lubricating - Shoulder Bushings Self Lubricating
28.06.2017
SB Plated - Shoulder Bushings Bronze Plated
28.06.2017
SB Steel - Straight Bushings Steel
28.06.2017
SB Solid Bronze - Straight Bushings Solid Bronze
28.06.2017
Straight Bush - Straight Bushings Bronze Plated
28.06.2017
SB Self-Lubr - Straight Bushings Self-Lubricating
28.06.2017
EB Steel - Guided Ejector Bushings Steel
28.06.2017
EB Bronze - Guided Ejector Bushings Solid Bronze
28.06.2017
EB Plated - Guided Ejector Bushings Bronze Plated
28.06.2017
EB Lubr - Guided Ejector Bushings Self-Lubricating
28.06.2017
SSP INCH - SSP Pillar Inch
28.06.2017
SSP - Spiggoted Support Pillar
28.06.2017
GB1000 - Guide Bush
28.06.2017
GB5000 - Self Lubricating Guide Bushes
28.06.2017
EJ Pins - Ejector Leader Pins
28.06.2017
Support pillars - Standard Support Pillars Tapped
28.06.2017
Stop pins - Stop pins
28.06.2017
TD - Tubular Dowels
28.06.2017
DP - Dowel Pins
28.06.2017
MD Springs - Springs Medium Duty
28.06.2017
MHD Springs - Springs Medium Heavy Duty
28.06.2017
HD Springs - Springs Heavy Duty
28.06.2017
Sprue Bush B - Sprue Bushings B-series
28.06.2017
Sprue Bush A - Sprue Bushings A-series
28.06.2017
U-Series - SPRUE BUSHINGS
28.06.2017
LN-Series - SPRUE BUSHINGS
28.06.2017
UR-Series - SPRUE BUSHINGS
28.06.2017
UV-Series - SPRUE BUSHINGS
28.06.2017
SPRUE REAMERS - SPRUE REAMERS
28.06.2017
GIB - GIB Assemblies
28.06.2017
Locating Rings - Locating Rings
28.06.2017
Slide retainers - Slide retainers
28.06.2017
Angle Pins - Angle Pins
28.06.2017
Bar Locks - Tapered Bar Locks
28.06.2017
Round TI - Round Tapered Interlocks
28.06.2017
Spacer Plates - Spacer Plates
28.06.2017
SL - Side Locks
28.06.2017
Top Locks - Top Locks
28.06.2017
GL - Guide Locks
28.06.2017
ESL - E Side Locks
28.06.2017
AE Std - Air Ejectors Standard - Inch
28.06.2017
AE Std M - Air Ejectors Standard - Metric
28.06.2017
AJP - Air Ejectors Plunger
28.06.2017
AE Mm - Air Ejectors Filtered - Metric (CUMSA)
28.06.2017
Cashew Gate Inserts TGR 10mm - For shot weights up to 40g
21.06.2022
Cashew Gate Inserts TGS 10mm - For shot weights up to 40g
21.06.2022
Cashew Gate Inserts TGR 12mm - For shot weights up to 70g
21.06.2022
Cashew Gate Inserts TGS 12mm - For shot weights up to 70g
21.06.2022
Cashew Gate Inserts TGR 14mm - For shot weights up to 140g
21.06.2022
Cashew Gate Inserts TGS 14mm - For shot weights up to 140g
21.06.2022
Cashew Gate Inserts TGCS Contourable - For shot weights up to 10g
21.06.2022
Cashew Gate Inserts TGC1 Contourable - For shot weights up to 45g
21.06.2022
Cashew Gate Inserts TGC2 Contourable - For shot weights up to 110g
21.06.2022
Cashew Gate Inserts TGC3 Contourable - For shot weights up to 1000g
21.06.2022
Cashew Gate Inserts TGC4 Contourable - For shot weights up to 1000g
21.06.2022
NS - Sequential Marker (CUMSA)
28.06.2017
TM - Safety Stopper (CUMSA)
28.06.2017
FD - Double Date Stamp (CUMSA)
28.06.2017
Blank Double Date Stamp - Double Date Stamp (CUMSA)
28.06.2017
FT - Temperature Dater (CUMSA)
28.06.2017
IT - Temperature Insert (CUMSA)
28.06.2017
FU - Unit Date Stamp (CUMSA)
28.06.2017
FA - Date Stamp (CUMSA)
28.06.2017
IA - Date Insert (CUMSA)
28.06.2017
BM - Block Base (CUMSA)
28.06.2017
PM - Block Insert (CUMSA)
21.06.2022
Cashew Gate Inserts GTR 10mm - Cashew Gate Inserts
21.06.2022
Cashew Gate Inserts GTE 10mm - Cashew Gate Inserts
21.06.2022
Cashew Gate Inserts GTR 12mm - Cashew Gate Inserts
21.06.2022
Cashew Gate Inserts GTE 12mm - Cashew Gate Inserts
21.06.2022
Cashew Gate Inserts GTR 14mm - Cashew Gate Inserts
21.06.2022
Cashew Gate Inserts GTE 14mm - Cashew Gate Inserts
21.06.2022
Cashew Gate Inserts Mainflow GTM - Cashew Gate Inserts
21.06.2022
Cashew Gate Inserts Mainflow GRF-1 - Cashew Gate Inserts
21.06.2022
Cashew Gate Inserts Kontourflow GTK - Cashew Gate Inserts
21.06.2022
Cashew Gate Inserts Maxiflow GXK - Cashew Gate Inserts
21.06.2022
ESLT - E Side Locks (Treated)
28.06.2017
OSL - E Side Locks (Graphite Impregnated)
28.06.2017
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.