Compact Ball Valve Type 27 Double acting, Socket End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Compact Ball Valve Type 27, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_cbv_type_27_ar/bv27_ar_da_socket_asmtab.prj},{NB=A7BLFUESJ050},{CNSORDERNO=A7BLFUESJ050},{STD=JIS},{NDMM=50},{NDINCH=2},{L=175},{H=185.5},{A=147},{A2=35.0},{A3=49},{DIST=13.5},{OPIS=JIS/ANSI},{PPATH=../../ball_val_typ_27_pa/parts_ar/bv27_ar_da_socket_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A7BLFUESJ013
A7BLFUESJ013
JIS
13
3/8
69
108.5
94
22.5
32
A7BLFUESJ015
A7BLFUESJ015
JIS
15
1/2
79
108.5
94
22.5
32
A7BLFUESJ020
A7BLFUESJ020
JIS
20
3/4
94
115.5
94
22.5
32
A7BLFUESJ025
A7BLFUESJ025
JIS
25
1
108
122.5
94
22.5
32
A7BLFUESJ032
A7BLFUESJ032
JIS
32
11/4
121
143.0
116
28.0
38
A7BLFUESJ040
A7BLFUESJ040
JIS
40
11/2
146
174.0
147
35.0
49
A7BLFUESJ050
A7BLFUESJ050
JIS
50
2
175
185.5
147
35.0
49
A7BLFUESA013
A7BLFUESA013
ANSI
13
3/8
69
108.5
94
22.5
32
A7BLFUESA015
A7BLFUESA015
ANSI
15
1/2
79
108.5
94
22.5
32
A7BLFUESA020
A7BLFUESA020
ANSI
20
3/4
94
115.5
94
22.5
32
A7BLFUESA025
A7BLFUESA025
ANSI
25
1
108
122.5
94
22.5
32
A7BLFUESA032
A7BLFUESA032
ANSI
32
11/4
121
143.0
116
28.0
38
A7BLFUESA040
A7BLFUESA040
ANSI
40
11/2
146
174.0
147
35.0
49
A7BLFUESA050
A7BLFUESA050
ANSI
50
2
175
185.5
147
35.0
49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表