Compact Ball Valve Type 27 Air to open/Air to close, Socket End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Compact Ball Valve Type 27, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_cbv_type_27_ar/bv27_ar_aoc_socket_asmtab.prj},{NB=A7BLGUESJ050 (AO)},{STD=JIS},{AC=AO},{NDMM=50},{NDINCH=2},{L=175},{H=223.0},{A=254},{A2=42.5},{A3=57},{A30=67},{DIST=10.0},{OPIS=JIS/ANSI},{PPATH=../../ball_val_typ_27_pa/parts_ar/bv27_ar_aoc_socket_asmtpl.prj},{ORDEROPEN=A7BLGUESJ050},{ORDERCLOSE=A7BLSUESJ050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A30
[mm]
A7BLGUESJ013
A7BLGUESJ013
JIS
13
3/8
69
123.5
154
28.0
38
46
A7BLGUESJ015
A7BLGUESJ015
JIS
15
1/2
79
123.5
154
28.0
38
46
A7BLGUESJ020
A7BLGUESJ020
JIS
20
3/4
94
130.5
154
28.0
38
46
A7BLGUESJ025
A7BLGUESJ025
JIS
25
1
108
137.5
154
28.0
38
46
A7BLGUESJ032
A7BLGUESJ032
JIS
32
11/4
121
169.0
194
35.0
49
59
A7BLGUESJ040
A7BLGUESJ040
JIS
40
11/2
146
211.5
254
42.5
57
67
A7BLGUESJ050
A7BLGUESJ050
JIS
50
2
175
223.0
254
42.5
57
67
A7BLGUESA013
A7BLGUESA013
ANSI
13
3/8
69
123.5
154
28.0
38
46
A7BLGUESA015
A7BLGUESA015
ANSI
15
1/2
79
123.5
154
28.0
38
46
A7BLGUESA020
A7BLGUESA020
ANSI
20
3/4
94
130.5
154
28.0
38
46
A7BLGUESA025
A7BLGUESA025
ANSI
25
1
108
137.5
154
28.0
38
46
A7BLGUESA032
A7BLGUESA032
ANSI
32
11/4
121
169.0
194
35.0
49
59
A7BLGUESA040
A7BLGUESA040
ANSI
40
11/2
146
211.5
254
42.5
57
67
A7BLGUESA050
A7BLGUESA050
ANSI
50
2
175
223.0
254
42.5
57
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表