카탈로그: dk Fixturing systems
생성됨: 05.04.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Columns with screw - -
dk Fixturing systems
SPANNFIX PROPrecisely reproducible fixtures with scales and angular alignment
Clamping elements
Powered by
CAD모델 선택
{dk/spannfix_pro/spannelemente/dk0078.prj},{NB=368505},{BEST=368505},{SAEULE=6},{L=150},{L1=8.0},{M=M 6},{BS=Infotext},{XA=158.000},{XC=6.000},{XD=5.000},{XE=0.000},{XF=6.300},{XG=3.000},{XH=0.000},{XI=0.000},{TYP=2.000},{TYP1=0.000},{TYP2=1.000},{NDM=6.000},{NDM1=0.000},{SW=3.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
BEST
Order No.
ⁿ/ₐ
SAEULE
Column Ø
[mm]
L
Length
[mm]
L1
Length
[mm]
M
Thread
[mm]
269042
269042
4
30
4.9
M 4
269043
269043
4
50
4.9
M 4
269044
269044
4
75
4.9
M 4
368100
368100
6
30
8.0
M 6
368120
368120
6
30
10.0
M 8
368200
368200
6
50
8.0
M 6
368220
368220
6
50
10.0
M 8
368300
368300
6
75
8.0
M 6
368400
368400
6
100
8.0
M 6
368500
368500
6
125
8.0
M 6
368505
368505
6
150
8.0
M 6
368600
368600
12
50
8.0
M 6
368620
368620
12
50
11.5
M 8
368700
368700
12
100
8.0
M 6
368720
368720
12
100
11.5
M 8
368800
368800
12
150
8.0
M 6
368900
368900
12
200
8.0
M 6
368820
368820
12
150
11.5
M 8
368920
368920
12
200
11.5
M 8
368610
368610
12
50
11.5
M 10
368710
368710
12
100
11.5
M 10
368810
368810
12
150
11.5
M 10
368910
368910
12
200
11.5
M 10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Spring fingers - -
dk Fixturing systems
07.12.2022
Adapter plates for columns - -
dk Fixturing systems
07.12.2022
Hexagonal extensions M 10 and M 8 - -
dk Fixturing systems
07.12.2022
Columns without holder - -
dk Fixturing systems
07.12.2022
Pairs of adjustable V-blocks - -
dk Fixturing systems
07.12.2022
Support arm - -
dk Fixturing systems
07.12.2022
Quick-action clamp fixed 45° or 90° angle element - -
dk Fixturing systems
07.12.2022
Quick-change slide adapter SWA39 - -
dk Fixturing systems
07.12.2022
Extension elements for clamping supports - -
dk Fixturing systems
07.12.2022
Pair of adjustable V-blocks - -
dk Fixturing systems
07.12.2022
Spring fingers with quick-change adapter - -
dk Fixturing systems
07.12.2022
Horizontal clamp with support - -
dk Fixturing systems
07.12.2022
Quaderfix fasteners - -
dk Fixturing systems
07.12.2022
Adapter nut - -
dk Fixturing systems
07.12.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성