目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Coils - StarCoilFREE (DIN 8140-1)
Honsel-Group
Fasteners
Coils
Powered by
CAD模型選擇
{honsel/fasteners/coils/din_8140_1_a2.prj},{NB=StarCoilFREE (DIN 8140-1) 12020120024 (l)},{ARTNR=12020120024},{ELHELP=0.000},{EKB=0.0},{ELDHELP=0.00},{EBT=0.0},{EA=0.00},{EC=0.00},{EEHELP=0.000},{EGL=0.0},{ET=0.00},{EARL=0.0},{EBHA=0},{EEA=0.0},{EAA=0},{EVA=0.0},{EEHS=0},{EES=0.0},{EAS=0},{EVS=0.00},{EEHE=0.0},{EEE=0.0},{EAE=0},{EVE=0.0},{G1=12.000},{CS=1.75},{CLD=2.0},{CLM=24.0},{CK=12.50},{CD=14.800},{ZTN=0},{EAN=0},{CL=23110901},{BEZ=Coils},{MAT1=Edelstahl A2},{MAT2=xxx},{SU=StarCoilFREE (DIN 8140-1)},{AU=xxx},{EG=R x 1,75},{EMAT=xxx},{EO=xxx},{EL=24,0 mm},{ELD=xxx},{EE=xxx},{CGA=metrisch},{CG=M12},{CSF=Regelgewinde},{INFOPDF=PDF},{KO=xxx},{D=2,0D},{DB1=xxx},{DB2=xxx},{G=M12},{KB1=xxx},{KB2=xxx},{SL1=xxx},{SL2=xxx},{FORM=l}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
CGA
COIL Thread
ⁿ/ₐ
CG
COIL Thread
ⁿ/ₐ
CSF
COIL-Slope form
ⁿ/ₐ
CS
COIL Pitch
[mm]
CLD
COIL Length in D
[mm]
CLM
COIL Length in mm
[mm]
CK
COIL Core hole
[mm]
CD
COIL-Outside-D uninstalled
[mm]
CL
eCLASS
ⁿ/ₐ
G
ⁿ/ₐ
StarCoilFREE (DIN 8140-1)...
12020020002
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M2
Regelgewinde
0.40
1.0
2.0
2.10
2.800
23110901
M2
StarCoilFREE (DIN 8140-1)...
12020030003
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M3
Regelgewinde
0.50
1.0
3.0
3.20
4.000
23110901
M3
StarCoilFREE (DIN 8140-1)...
12020040004
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M4
Regelgewinde
0.70
1.0
4.0
4.20
5.350
23110901
M4
StarCoilFREE (DIN 8140-1)...
12020050005
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M5
Regelgewinde
0.80
1.0
5.0
5.20
6.600
23110901
M5
StarCoilFREE (DIN 8140-1)...
12020060006
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M6
Regelgewinde
1.00
1.0
6.0
6.30
7.850
23110901
M6
StarCoilFREE (DIN 8140-1)...
12020070007
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M7
Regelgewinde
1.00
1.0
7.0
7.30
8.900
23110901
M7
StarCoilFREE (DIN 8140-1)...
12020080008
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M8
Regelgewinde
1.25
1.0
8.0
8.40
10.100
23110901
M8
StarCoilFREE (DIN 8140-1)...
12020081008
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M8
Feingewinde
1.00
1.0
8.0
8.30
10.100
23110901
M8
StarCoilFREE (DIN 8140-1)...
12020100010
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M10
Regelgewinde
1.50
1.0
10.0
10.50
12.500
23110901
M10
StarCoilFREE (DIN 8140-1)...
12020101010
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M10
Feingewinde
1.25
1.0
10.0
10.40
12.500
23110901
M10
StarCoilFREE (DIN 8140-1)...
12020102010
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M10
Feingewinde
1.00
1.0
10.0
10.30
12.500
23110901
M10
StarCoilFREE (DIN 8140-1)...
12020120012
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M12
Regelgewinde
1.75
1.0
12.0
12.50
14.800
23110901
M12
StarCoilFREE (DIN 8140-1)...
12020121012
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M12
Feingewinde
1.50
1.0
12.0
12.50
14.800
23110901
M12
StarCoilFREE (DIN 8140-1)...
12020122012
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M12
Feingewinde
1.25
1.0
12.0
12.40
14.800
23110901
M12
StarCoilFREE (DIN 8140-1)...
12020123012
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M12
Feingewinde
1.00
1.0
12.0
12.30
14.800
23110901
M12
StarCoilFREE (DIN 8140-1)...
12020140014
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M14
Regelgewinde
2.00
1.0
14.0
14.50
17.200
23110901
M14
StarCoilFREE (DIN 8140-1)...
12020141014
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M14
Feingewinde
1.50
1.0
14.0
14.50
17.200
23110901
M14
StarCoilFREE (DIN 8140-1)...
12020142014
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M14
Feingewinde
1.25
1.0
14.4
14.25
17.200
23110901
M14
StarCoilFREE (DIN 8140-1)...
12020160016
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M16
Regelgewinde
2.00
1.0
16.0
16.50
19.400
23110901
M16
StarCoilFREE (DIN 8140-1)...
12020161016
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M16
Feingewinde
1.50
1.0
16.0
16.50
19.400
23110901
M16
StarCoilFREE (DIN 8140-1)...
12020180018
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M18
Regelgewinde
2.50
1.0
18.0
18.75
22.000
23110901
M18
StarCoilFREE (DIN 8140-1)...
12020181018
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M18
Feingewinde
2.00
1.0
18.0
18.50
22.000
23110901
M18
StarCoilFREE (DIN 8140-1)...
12020182018
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M18
Feingewinde
1.50
1.0
18.0
18.50
22.000
23110901
M18
StarCoilFREE (DIN 8140-1)...
12020200020
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M20
Regelgewinde
2.50
1.0
20.0
20.75
24.200
23110901
M20
StarCoilFREE (DIN 8140-1)...
12020201020
Coils
Stainless Steel A2
StarCoilFREE (DIN 8140-1)
metrisch
M20
Feingewinde
2.00
1.0
20.0
20.50
24.200
23110901
M20
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表