目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CMZ. - Hinge with slotted holes
Elesa
GENERAL CATALOGUE
Hinges and connections
Metal hinges
CMZ.
Powered by
CAD模型選擇
{elesa/general_catalogue/11/2_metal_hinges/cmz/cmz_asmtab.prj},{NB=Hinge with slotted holes CMZ.55-SL-5 (0)},{CODE=428921},{DESCRIPTION=CMZ.55-SL-5},{ROT=0},{DIM01=55},{DIM02=58},{DIM03=9.5},{DIM04=25},{DIM05=35},{DIM06=23},{DIM07=16},{DIM08=7.5},{DIM09=4},{DIM10=32},{DIM11=30},{DIM12=5.5},{DIM13=8},{WEIGHT=175},{PPATH=cmz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
B
[mm]
DIM03
b3
[mm]
DIM04
f
[mm]
DIM05
f1
[mm]
DIM06
H
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
h4
[mm]
DIM11
b1
[mm]
DIM12
b2
[mm]
DIM13
d
[mm]
WEIGHT
Weight
[g]
Hinge with slotted holes ...
428921
CMZ.55-SL-5
55
58
9.5
25
35
23
16
7.5
4
32
30
5.5
8
175
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表