目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CMUF - Hinge with adjustable friction
Elesa+Ganter
铰链及连接件
CMUF
Powered by
CAD模型選擇
{elesa_ganter/hinges/cmuf/cmuf.prj},{NB=Hinge with adjustable friction CMUF.60-SH-8-SR(0)},{PARTNUMBER=428871},{DESCRIPTION=CMUF.60-SH-8-SR},{ROT=0},{DIM01=60},{DIM02=8.3},{DIM03=36},{DIM04=18.5},{DIM05=9.5},{DIM06=7.5},{DIM07=19},{DIM08=20.0},{DIM09=4.0},{DIM10=1.50},{DIM11=6.5},{WEIGHT=160},{R1=6.500},{R2=1.850},{SW=8.100},{SW2=4.000},{S1=4.000},{M=3.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
d3
[mm]
DIM03
F
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h4
[mm]
DIM08
B1
[mm]
DIM09
S
[mm]
DIM10
C
[Nm]
DIM11
C
[Nm]
WEIGHT
重量
[g]
Hinge with adjustable fri...
428851
CMUF.40-SH-5-SR
40
5.3
25
13.5
7.0
5.0
14
13.0
2.5
0.50
2.0
50
Hinge with adjustable fri...
428861
CMUF.50-SH-6-SR
50
6.5
30
15.5
8.0
6.0
16
16.5
3.0
0.75
4.0
90
Hinge with adjustable fri...
428871
CMUF.60-SH-8-SR
60
8.3
36
18.5
9.5
7.5
19
20.0
4.0
1.50
6.5
160
Hinge with adjustable fri...
428853
CMUF.40-SH-5-SW
40
5.3
25
13.5
7.0
5.0
14
13.0
2.5
0.50
2.0
50
Hinge with adjustable fri...
428863
CMUF.50-SH-6-SW
50
6.5
30
15.5
8.0
6.0
16
16.5
3.0
0.75
4.0
90
Hinge with adjustable fri...
428873
CMUF.60-SH-8-SW
60
8.3
36
18.5
9.5
7.5
19
20.0
4.0
1.50
6.5
160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表