您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CMDX-AL - Hinges for thin doors
Elesa
GENERAL CATALOGUE
Hinges and connections
Metal hinges
CMDX-AL
Powered by
CAD模型選擇
{elesa/general_catalogue/11/2_metal_hinges/cmdx_al/cmdx_al_asmtab.prj},{NB=Hinges for thin doors CMDX-AL-RD-50-AN(0)},{CODE=428371},{DESCRIPTION=CMDX-AL-RD-50-AN},{ROT=0},{DIM01=50},{DIM02=41.5},{DIM03=33},{DIM04=20},{DIM05=24},{DIM06=20},{WEIGHT=83},{PPATH=cmdx_al_asmtpl.prj},{VER=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
B
[mm]
DIM03
f
[mm]
DIM04
f1
[mm]
DIM05
f2
[mm]
DIM06
H
[mm]
WEIGHT
Weight
[g]
Hinges for thin doors CMD...
428321
CMDX-AL-P-50-AN
50
41.5
33
33
24
20
94
Hinges for thin doors CMD...
428325
CMDX-AL-P-70-AN
70
41.5
50
50
24
20
132
Hinges for thin doors CMD...
428329
CMDX-AL-P-90-AN
90
41.5
70
70
24
20
170
Hinges for thin doors CMD...
428341
CMDX-AL-R-50-AN
50
41.5
33
33
24
20
85
Hinges for thin doors CMD...
428345
CMDX-AL-R-70-AN
70
41.5
50
50
24
20
120
Hinges for thin doors CMD...
428349
CMDX-AL-R-90-AN
90
41.5
70
70
24
20
154
Hinges for thin doors CMD...
428366
CMDX-AL-PS-50-AN
50
41.5
33
20
24
20
92
Hinges for thin doors CMD...
428376
CMDX-AL-RS-50-AN
50
41.5
33
20
24
20
83
Hinges for thin doors CMD...
428361
CMDX-AL-PD-50-AN
50
41.5
33
20
24
20
92
Hinges for thin doors CMD...
428371
CMDX-AL-RD-50-AN
50
41.5
33
20
24
20
83
Hinges for thin doors CMD...
428322
CMDX-AL-P-50-AB
50
41.5
33
33
24
20
94
Hinges for thin doors CMD...
428326
CMDX-AL-P-70-AB
70
41.5
50
50
24
20
132
Hinges for thin doors CMD...
428330
CMDX-AL-P-90-AB
90
41.5
70
70
24
20
170
Hinges for thin doors CMD...
428342
CMDX-AL-R-50-AB
50
41.5
33
33
24
20
85
Hinges for thin doors CMD...
428346
CMDX-AL-R-70-AB
70
41.5
50
50
24
20
120
Hinges for thin doors CMD...
428350
CMDX-AL-R-90-AB
90
41.5
70
70
24
20
154
Hinges for thin doors CMD...
428367
CMDX-AL-PS-50-AB
50
41.5
33
20
24
20
92
Hinges for thin doors CMD...
428377
CMDX-AL-RS-50-AB
50
41.5
33
20
24
20
83
Hinges for thin doors CMD...
428362
CMDX-AL-PD-50-AB
50
41.5
33
20
24
20
92
Hinges for thin doors CMD...
428372
CMDX-AL-RD-50-AB
50
41.5
33
20
24
20
83
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CFF. - ELESA-Hinges
Elesa
06.06.2024
CFG-ERS. - ELESA-Hinges for profiles with friction brake
Elesa
26.09.2023
GN 238 BJ - Hinges
Ganter
12.04.2024
GN 238 EJ - Hinges
Ganter
12.04.2024
GN 238 NJ - Hinges
Ganter
12.04.2024
GN 235 - Hinges, Type DH, with through-holes, horizontal adjustable
Elesa+Ganter
28.03.2024
GN 235 - Hinges, Type DB, with through-holes, vertical adjustable
Elesa+Ganter
28.03.2024
GN 235 - Hinges, Type H, horizontal adjustable
Elesa+Ganter
28.03.2024
GN 235 - Hinges, Type HB, vertical and/or horizontal adjustable
Elesa+Ganter
28.03.2024
GN 235 - Hinges, Type B, vertical adjustable
Elesa+Ganter
28.03.2024
GN 235 - Hinges, Type D, with through-holes
Elesa+Ganter
28.03.2024
GN 127 - Hinges, Type H, horizontally adjustable
Elesa+Ganter
28.03.2024
GN 127 - Hinges, Type B, vertically adjustable
Elesa+Ganter
28.03.2024
GN 127 - Hinges, Type HB, vertically and horizontally adjustable
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表