您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CLG0.5-ALI - Spur gear, Material Moulded blue plastic (nylon) , Module 0.50 , Serie Food industry
HPC
Gears and sprockets
Spur gears
Spur gears 0.5 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/050/clg05_ali.prj},{NB=hpc_CLG0.5-36/ALI_S},{DET=S},{Z=36},{P=18.0},{D=19.0},{M=10},{A=0},{CT=0.9},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø Primitive
[mm]
D
Ø Exterior
[mm]
M
Ø Boss
[mm]
A
Ø Pre-bore
[mm]
CT
Transmissible torque
[Nm]
HPC - CLG0.5-24/ALI
CLG0.5-24/ALI
24
12.0
13.0
10
0
0.6
HPC - CLG0.5-25/ALI
CLG0.5-25/ALI
25
12.5
13.5
10
0
0.6
HPC - CLG0.5-30/ALI
CLG0.5-30/ALI
30
15.0
16.0
10
0
0.8
HPC - CLG0.5-32/ALI
CLG0.5-32/ALI
32
16.0
17.0
10
0
0.8
HPC - CLG0.5-36/ALI
CLG0.5-36/ALI
36
18.0
19.0
10
0
0.9
HPC - CLG0.5-40/ALI
CLG0.5-40/ALI
40
20.0
21.0
10
0
1.0
HPC - CLG0.5-45/ALI
CLG0.5-45/ALI
45
22.5
23.5
10
0
1.2
HPC - CLG0.5-48/ALI
CLG0.5-48/ALI
48
24.0
25.0
10
0
1.2
HPC - CLG0.5-50/ALI
CLG0.5-50/ALI
50
25.0
26.0
10
0
1.3
HPC - CLG0.5-55/ALI
CLG0.5-55/ALI
55
27.5
28.5
20
0
1.4
HPC - CLG0.5-60/ALI
CLG0.5-60/ALI
60
30.0
31.0
20
4
1.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZG/ZPG 0.5 - Plastic spur gear - Machined Delrin - Module 0.5
HPC
17.02.2022
CLG1,5-ALI - Spur gear, Material Moulded blue plastic (nylon) , Module 1.50...
HPC
17.02.2022
CRM - Metric rack - Nylon 6 reinforced with 30% glass fibres - Module 0.5 t...
HPC
02.08.2023
CLG1-ALI - Spur gear, Material Moulded blue plastic (nylon) , Module 1.00 ,...
HPC
17.02.2022
K-Standard Pinion Gear module 4
KANA (Katayama Chain)
07.07.2023
TO - Torsion spring - Stainless steel. Simplified drawing
HPC
03.08.2023
ZG/ZPG 0.4 - Plastic spur gear - Machined Delrin - Module 0.4
HPC
17.02.2022
G/PG 0.4 - Spur gear - Steel 20NCD2 - Module 0.4
HPC
16.05.2023
ZG/ZPG 1.25 - Plastic spur gear - Machined Delrin - Module 1.25
HPC
17.02.2022
MAE-STZR-M4-B40-C45-HRC54 - Spur Gears Made with One-Sided Hub, Steel C45, ...
MÄDLER
26.04.2024
CLG 1 - Moulded plastic spur gear - Nylon 6 - Module 1.0
HPC
17.02.2022
ZC8-ZCG8-0.8m - Spur gear - module 0.8
HEFA
14.06.2024
500 171 - 5.3 lifgo gear racks hardened & ground
LEANTECHNIK
04.04.2022
G/PG 0.8 - Spur gear - Steel 20NCD2 - Module 0.8
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表