您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Circular Connector Adapters
TE Connectivity
Connectors
Circular Connectors
Circular Connector Accessories
Powered by
CAD模型選擇
{teconnectivity/connectors/circular_connectors/circular_connector_accessories/circular_connector_adapters.prj},{NB=213810-1},{PN=213810-1},{PQ=1},{SHA256=oWmCeoeGO+daWQC8eGax+Utlbz8LKJoqBGQQKIo2MsE=},{INAME=00007__c2d2138102d12dl2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-213810-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=CPC COUPLING RING SIZE 17},{AT=Coupling Ring},{SS=17},{PT=Accessory}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
SS
Shell Size
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
CRC
Coupling Ring Color
ⁿ/ₐ
CRM
Coupling Ring Material
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
CC
Connector Color
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
IC
Internal Connection
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
ATY
Adapter Type
ⁿ/ₐ
206251-1
206251-1
COUPLING RING,SZ 23,CPC
Coupling Ring
23
Accessory
Black
Polyphenylene Oxide
N/A
N/A
N/A
N/A
1
N/A
N/A
213582-1
213582-1
CPC COUPLING RING SIZE 17
Coupling Ring
17
Accessory
Gray
Polyphenylene
N/A
N/A
N/A
N/A
1
N/A
N/A
213810-1
213810-1
CPC COUPLING RING SIZE 17
Coupling Ring
17
Accessory
Black
Polyester
N/A
N/A
N/A
N/A
1
N/A
N/A
213811-1
213811-1
COUPLING RING,SZ 11,CPC
Coupling Ring
11
Accessory
Black
Nylon
N/A
N/A
N/A
N/A
1
Standard
N/A
213812-1
213812-1
COUPLING RING,SZ 23,CPC
Coupling Ring
23
Accessory
Black
Polyester
N/A
N/A
N/A
N/A
1
N/A
N/A
213813-1
213813-1
COUPLING RING,SZ 13,CPC
Coupling Ring
13
Accessory
Black
Nylon
N/A
N/A
N/A
N/A
1
N/A
N/A
1838895-1
1838895-1
M12 Y ADAPT, 555, MALE, F...
Adapter
N/A
Accessory
N/A
N/A
5
Black
M12
1
25
Standard
Plug-Receptacle/Receptacl...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Circular Connector Backshells & Clamps
TE Connectivity
05.12.2019
Metallic cable clamp type C - Cable clamp Type C
GIMOTA
13.11.2023
Circular Power Connectors
TE Connectivity
11.12.2019
Standard Circular Connectors
TE Connectivity
27.03.2020
Automotive, Truck, Bus, & Off-Road Housings
TE Connectivity
05.12.2019
1546746-3
TE Connectivity
09.06.2020
Plastic Insulating Bushings
ABB Installation Products
09.03.2023
Circular Connector Boots & Strain Relief
TE Connectivity
05.12.2019
Circular Connector Contact Inserts
TE Connectivity
05.12.2019
RT062448SNH - Plug, 48 Position, Female, Shell Size 24
Amphenol Sine Systems
27.03.2023
Plug, Size 24, RT062448SNH03SS - ECOMATE, Plug, 48 Position, Female, Shell ...
Amphenol
10.05.2022
Bach shell, 90° angle
GIMOTA
13.11.2023
HARTING F+B Hybridcable, PO 50m
HARTING
01.09.2021
CoriolisMaster FCB430 - Coriolis Mass Flowmeter
ABB Automation
14.02.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表