您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
QA認證資訊
目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
Chape arrière mâle
Sopra-Pneumatic
Exploiter l'air
ACCESSOIRES VERINS
ACCESSOIRES VERINS CNOMO
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/accessoires20verins/accessoires20verins20cnomo/chape20arrie8re20me2le.prj},{NB=CF-11125},{PREVIEW=cf-11125.png},{REF=CF-11125},{DESC=Chape arrière male CNOMO pr.vérin Ø100-125 sans vis}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence Produit
ⁿ/ₐ
DESC
Description Produit
ⁿ/ₐ
CF-11080
CF-11080
Chape arrière male CNOMO ...
CF-11125
CF-11125
Chape arrière male CNOMO ...
CF-11032
CF-11032
Chape arrière male CNOMO ...
CF-11160
CF-11160
Chape arrière mâle CNOMO ...
CF-11050
CF-11050
Chape arrière male CNOMO ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CG-F - Flange For Series 25A
SMC
03.11.2022
CG-L - Foot Bracket for HYB
SMC (JP)
18.04.2024
CG1 Y Type - Double Knuckle Joint
SMC
03.11.2022
CG5WS - Stainless Steel Cylinder: Standard Type Double Acting,Double Rod
SMC (JP)
02.02.2022
CG - Pivot Bracket For Series 25A
SMC
03.11.2022
Bottom saddle clamps, single part to slide in the clamp housing
igus
19.01.2021
Chape arrière mâle MP4
Sopra-Pneumatic
08.03.2021
CG-S2
CKD
13.07.2023
Chape arrière femelle
Sopra-Pneumatic
08.03.2021
Chape arrière mâle MP4
Sopra-Pneumatic
08.03.2021
1212844 - CF CRIMPHANDY 1,5/GP2
PHOENIX CONTACT
07.12.2023
BH47 - Fixture bushing P / L fixed size selection type
HEFA
29.04.2024
KBA-10-CG
CKD
13.07.2023
3202614 - CF 3000 HAUBE
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表