目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - Fully enclosed (lids openable along the outer radius, from one side)
igus
E-Ketten®
System E4/4 Energy Tubes
Series R9850
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_4_e_rohre/serie_r9850/einzeteile/kettenglieder_e4_4_e_s_r9850.prj},{NB=9850.20},{INFO=INFO},{BI=200},{ARTNR2=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
9850.07
9850.07
75
123
9850.10
9850.10
100
148
9850.12
9850.12
125
173
9850.15
9850.15
150
198
9850.17
9850.17
175
223
9850.20
9850.20
200
248
9850.25
9850.25
250
298
9850.27
9850.27
275
323
9850.30
9850.30
300
348
9850.35
9850.35
350
398
9850.40
9850.40
400
448
9850.46
9850.46
462
510
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表