您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
CGA - Attachment Mounting Clamps, Aluminum
Inocon
1 Connecting
1C Clamp moutings
CGA
Powered by
CAD模型選擇
{inocon/1_verbinden/1c_klemmhalter/cga/gn_478.prj},{NB=Anbau-Klemmhalter CGA-B12-M8-G},{PARTNUMBER=CGA-B12-M8-G},{D1=B12},{D2=M8},{DD='M5','M6','M8'},{D3=M5},{NDM3=5.000},{NDM=12.000},{K=16},{M=-},{MX=0.000},{X=9.000},{X1=5.500},{X2=8.5},{CH=0.5},{HV1=0.5},{SW=4.000},{SWH=2.500},{XD=5.500},{L4=11.0},{L1=32},{L2=17.0},{L3=15.0},{T=9.0},{S=10},{S11=10.000},{KLEMM=M5-16},{OFVIS=matt, gleitgeschliffen},{R1=8.800},{R2=1.100},{RLX=4.330},{RX=6.000},{CHT=0.400},{VERS=3},{MAT=Aluminium},{WEIGHT=0.0153},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D2
For screw
ⁿ/ₐ
D3
Clamping thread
[mm]
K
[mm]
M
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
T
[mm]
S
Square
[mm]
KLEMM
Clamping kits for d2
ⁿ/ₐ
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Attachment Mounting Clamp...
CGA-B8-M5-G
B8
M5
M4
14
-
25
13.5
11.5
7.5
-
M4-14
Matte, ground
0.0130
76090000
YES
Attachment Mounting Clamp...
CGA-B8-M5-S
B8
M5
M4
14
-
25
13.5
11.5
7.5
-
M4-14
Anodized black
0.0110
76090000
YES
Attachment Mounting Clamp...
CGA-B10-M5-G
B10
M5
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Matte, ground
0.0160
76090000
YES
Attachment Mounting Clamp...
CGA-B10-M5-S
B10
M5
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Anodized black
0.0160
76090000
YES
Attachment Mounting Clamp...
CGA-B10-M6-G
B10
M6
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Matte, ground
0.0164
76090000
YES
Attachment Mounting Clamp...
CGA-B10-M6-S
B10
M6
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Anodized black
0.0200
76090000
YES
Attachment Mounting Clamp...
CGA-B10-M8-G
B10
M8
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Matte, ground
0.0160
76090000
YES
Attachment Mounting Clamp...
CGA-B10-M8-S
B10
M8
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Anodized black
0.0160
76090000
YES
Attachment Mounting Clamp...
CGA-B12-M5-G
B12
M5
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Matte, ground
0.0163
76090000
YES
Attachment Mounting Clamp...
CGA-B12-M5-S
B12
M5
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Anodized black
0.0160
76090000
YES
Attachment Mounting Clamp...
CGA-B12-M6-G
B12
M6
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Matte, ground
0.0160
76090000
YES
Attachment Mounting Clamp...
CGA-B12-M6-S
B12
M6
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Anodized black
0.0174
76090000
YES
Attachment Mounting Clamp...
CGA-B12-M8-G
B12
M8
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Matte, ground
0.0153
76090000
YES
Attachment Mounting Clamp...
CGA-B12-M8-S
B12
M8
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Anodized black
0.0168
76090000
YES
Attachment Mounting Clamp...
CGA-B15-M6-G
B15
M6
M6
20
14
40
20.5
19.5
12.0
12
M6-20
Matte, ground
0.0320
76090000
YES
Attachment Mounting Clamp...
CGA-B15-M6-S
B15
M6
M6
20
14
40
20.5
19.5
12.0
12
M6-20
Anodized black
0.0320
76090000
YES
Attachment Mounting Clamp...
CGA-B15-M8-G
B15
M8
M6
20
14
40
20.5
19.5
12.0
12
M6-20
Matte, ground
0.0310
76090000
YES
Attachment Mounting Clamp...
CGA-B15-M8-S
B15
M8
M6
20
14
40
20.5
19.5
12.0
12
M6-20
Anodized black
0.0310
76090000
YES
Attachment Mounting Clamp...
CGA-B16-M6-G
B16
M6
M6
20
14
40
20.5
19.5
11.5
-
M6-20
Matte, ground
0.0310
76090000
YES
Attachment Mounting Clamp...
CGA-B16-M6-S
B16
M6
M6
20
14
40
20.5
19.5
11.5
-
M6-20
Anodized black
0.0310
76090000
YES
Attachment Mounting Clamp...
CGA-B16-M8-G
B16
M8
M6
20
14
40
20.5
19.5
11.5
-
M6-20
Matte, ground
0.0300
76090000
YES
Attachment Mounting Clamp...
CGA-B16-M8-S
B16
M8
M6
20
14
40
20.5
19.5
11.5
-
M6-20
Anodized black
0.0300
76090000
YES
Attachment Mounting Clamp...
CGA-B20-M8-G
B20
M8
M6
25
17
45
21.5
23.5
12.0
16
M6-25
Matte, ground
0.0510
76090000
YES
Attachment Mounting Clamp...
CGA-B20-M8-S
B20
M8
M6
25
17
45
21.5
23.5
12.0
16
M6-25
Anodized black
0.0510
76090000
YES
Attachment Mounting Clamp...
CGA-B20-M10-G
B20
M10
M6
25
17
45
21.5
23.5
12.0
16
M6-25
Matte, ground
0.0500
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表