您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CG - Rear Trunnion Bracket for CNG
SMC
bp2_standard_air_cylinder
CNG Cylinder with lock
Mounting Brackets
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cng/mounting_brackets/cg-0.prj},{NB=CG-025-24A},{IDNR=},{MODEL=CG-025-24A},{BORE=25},{TB=43},{TDH9=10 +0.036/0},{TE=10},{TF=5.5},{TH=30},{TN=33.1},{TR=15},{TT=3.2},{TU=20.7},{TV=39.8},{TW=42},{TX=20},{TY=28},{TZ=42.1},{TD=10},{J4=14.000},{J5=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
Bore size
[mm]
TB
[mm]
TDH9
TDh9
[mm]
TE
[mm]
TF
[mm]
TH
[mm]
TN
[mm]
TR
[mm]
TT
[mm]
TU
[mm]
TV
[mm]
TW
[mm]
TX
[mm]
TY
[mm]
TZ
[mm]
CG-020-24A
20
36
8 +0.036/0
10
5.5
25
29.3
13
3.2
18.1
35.8
42
16
28
38.3
CG-025-24A
25
43
10 +0.036/0
10
5.5
30
33.1
15
3.2
20.7
39.8
42
20
28
42.1
CG-032-24A
32
50
12 +0.043/0
10
6.6
35
40.4
17
4.5
23.6
49.4
48
22
28
53.8
CG-040-24A
40
58
14 +0.043/0
10
6.6
40
49.2
21
4.5
27.3
58.4
56
30
30
64.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CD-G - Clevis Pin
SMC
10.11.2021
CG-T - Trunnion Pin for CNG
SMC
10.11.2021
Y-G - Double Knuckle Joint
SMC
10.11.2021
IY-G - Knuckle pin
SMC
10.11.2021
NT - Rod End Nut
SMC
10.11.2021
CG-D - Clevis for CNG
SMC
10.11.2021
Mod. CR - Tight rear female trunnion bracket
Camozzi
16.05.2024
I-G - Single Knuckle Joint
SMC
10.11.2021
27622 - Clevis joints stainless steel DIN 71752
norelem
30.04.2024
CQ2 Y_JOINT - Double Knuckle Joint
SMC Corporation
18.04.2024
C85S/CD85S - ISO Standards Air Cylinder:Single Acting, Spring Return/Extend...
SMC Corporation
18.04.2024
TKC85H68
Tsubakimoto Chain Co.
04.10.2022
Female clevis flange for spheric swivel Type FLF - DIN 24554
Duplomatic
11.04.2024
C85/CD85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表