CG - Mounting Clamps, Aluminum
Inocon
1 Connecting
1C Clamp moutings
CG
Powered by
CAD模型選擇
{inocon/1_verbinden/1c_klemmhalter/cg/gn_477.prj},{NB=Klemmhalter CG-B12-S},{PARTNUMBER=CG-B12-S},{D1=B12},{NDM=12.000},{D2=M5},{K=16},{X=9.000},{X1=5.500},{XD=5.500},{L1=38.0},{L2=10.5},{M=27},{S=10},{S11=10.000},{KLEMM=M5-25},{OFVIS=schwarz eloxiert},{R1=8.800},{R2=1.100},{RLX=4.330},{CH=0.400},{WEIGHT=0.0160},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D2
For screw
ⁿ/ₐ
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S
Square
[mm]
KLEMM
Clamping lever for d2
ⁿ/ₐ
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Mounting Clamp CG-B8-G
CG-B8-G
B8
M4
14
31.5
10.0
22
-
M4-20
Matte, ground
0.0112
76090000
YES
Mounting Clamp CG-B8-S
CG-B8-S
B8
M4
14
31.5
10.0
22
-
M4-20
Anodized black
0.0110
76090000
YES
Mounting Clamp CG-B10-G
CG-B10-G
B10
M5
16
38.0
10.5
27
8
M5-25
Matte, ground
0.0175
76090000
YES
Mounting Clamp CG-B10-S
CG-B10-S
B10
M5
16
38.0
10.5
27
8
M5-25
Anodized black
0.0180
76090000
YES
Mounting Clamp CG-B12-G
CG-B12-G
B12
M5
16
38.0
10.5
27
10
M5-25
Matte, ground
0.0158
76090000
YES
Mounting Clamp CG-B12-S
CG-B12-S
B12
M5
16
38.0
10.5
27
10
M5-25
Anodized black
0.0160
76090000
YES
Mounting Clamp CG-B15-G
CG-B15-G
B15
M6
20
45.0
14.0
32
12
M6-25
Matte, ground
0.0303
76090000
YES
Mounting Clamp CG-B15-S
CG-B15-S
B15
M6
20
45.0
14.0
32
12
M6-25
Anodized black
0.0310
76090000
YES
Mounting Clamp CG-B16-G
CG-B16-G
B16
M6
20
45.0
14.0
32
-
M6-25
Matte, ground
0.0293
76090000
YES
Mounting Clamp CG-B16-S
CG-B16-S
B16
M6
20
45.0
14.0
32
-
M6-25
Anodized black
0.0290
76090000
YES
Mounting Clamp CG-B20-G
CG-B20-G
B20
M6
25
50.0
14.0
36
16
M6-32
Matte, ground
0.0522
76090000
YES
Mounting Clamp CG-B20-S
CG-B20-S
B20
M6
25
50.0
14.0
36
16
M6-32
Anodized black
0.0520
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表