카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CFSQ. - Hinges with built-in safety switch
Elesa+Ganter
Hinges
CFSQ.
Powered by
CAD모델 선택
{elesa_ganter/hinges/cfsq/cfsq_asmtab.prj},{NB=Hinges with built-in safety switch CFSQ.60-SH-6-C-B-S-EA(0)},{PARTNUMBER=427017-EA},{DESCRIPTION=CFSQ.60-SH-6-C-B-S-EA},{ROT=0},{DIM01=53},{DIM02=70},{DIM03=110},{DIM04=34},{DIM05=45},{DIM06=51.5},{DIM06X=51.5},{DIM07=22.5},{DIM07X=22.5},{DIM08=16},{DIM09=8},{DIM10=7.5},{DIM11=15},{DIM12=7},{DIM13=6.5},{DIM14=12.5},{DIM15=5},{WEIGHT=96},{VERS=2},{PPATH=cfsq_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
B
[mm]
DIM03
L1
[mm]
DIM04
F
[mm]
DIM05
f1
[mm]
DIM06
f2
[mm]
DIM07
f3
[mm]
DIM08
H
[mm]
DIM09
h1
[mm]
DIM10
h2
[mm]
DIM11
h4
[mm]
DIM12
d
[mm]
DIM13
d3
[mm]
DIM14
d4
[mm]
DIM15
C
[Nm]
WEIGHT
Weight
[g]
Hinges with built-in safe...
427011
CFSQ.60-SH-6-C-A-D
53
70
110
34
45
-
-
16
8
7.5
15
7
6.5
12.5
5
96
Hinges with built-in safe...
427013
CFSQ.60-SH-6-C-A-S
53
70
110
34
45
-
-
16
8
7.5
15
7
6.5
12.5
5
96
Hinges with built-in safe...
427015
CFSQ.60-SH-6-C-B-D
53
70
110
34
45
51.5
22.5
16
8
7.5
15
7
6.5
12.5
5
96
Hinges with built-in safe...
427017
CFSQ.60-SH-6-C-B-S
53
70
110
34
45
51.5
22.5
16
8
7.5
15
7
6.5
12.5
5
96
Hinges with built-in safe...
427011-EA
CFSQ.60-SH-6-C-A-D-EA
53
70
110
34
45
-
-
16
8
7.5
15
7
6.5
12.5
5
96
Hinges with built-in safe...
427013-EA
CFSQ.60-SH-6-C-A-S-EA
53
70
110
34
45
-
-
16
8
7.5
15
7
6.5
12.5
5
96
Hinges with built-in safe...
427015-EA
CFSQ.60-SH-6-C-B-D-EA
53
70
110
34
45
51.5
22.5
16
8
7.5
15
7
6.5
12.5
5
96
Hinges with built-in safe...
427017-EA
CFSQ.60-SH-6-C-B-S-EA
53
70
110
34
45
51.5
22.5
16
8
7.5
15
7
6.5
12.5
5
96
Hinges with built-in safe...
427021
CFSQ.60-SH-6-F-A-D-2
53
70
110
34
45
-
-
16
8
7.5
15
7
6.5
12.5
5
196
Hinges with built-in safe...
427023
CFSQ.60-SH-6-F-A-S-2
53
70
110
34
45
-
-
16
8
7.5
15
7
6.5
12.5
5
196
Hinges with built-in safe...
427025
CFSQ.60-SH-6-F-B-D-2
53
70
110
34
45
51.5
22.5
16
8
7.5
15
7
6.5
12.5
5
196
Hinges with built-in safe...
427027
CFSQ.60-SH-6-F-B-S-2
53
70
110
34
45
51.5
22.5
16
8
7.5
15
7
6.5
12.5
5
196
Hinges with built-in safe...
427031
CFSQ.60-SH-6-F-A-D-5
53
70
110
34
45
-
-
16
8
7.5
15
7
6.5
12.5
5
330
Hinges with built-in safe...
427033
CFSQ.60-SH-6-F-A-S-5
53
70
110
34
45
-
-
16
8
7.5
15
7
6.5
12.5
5
330
Hinges with built-in safe...
427035
CFSQ.60-SH-6-F-B-D-5
53
70
110
34
45
51.5
22.5
16
8
7.5
15
7
6.5
12.5
5
330
Hinges with built-in safe...
427037
CFSQ.60-SH-6-F-B-S-5
53
70
110
34
45
51.5
22.5
16
8
7.5
15
7
6.5
12.5
5
330
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성