目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CFM-MD - 铰链
Elesa+Ganter
铰链及连接件
CFM-MD
Powered by
CAD模型選擇
{elesa_ganter/hinges/cfm_md/cfm_md_asmtab.prj},{NB=Hinge CFM.40 SH-5-MD (0)},{PARTNUMBER=197511},{DESCRIPTION=CFM.40 SH-5-MD},{ROT=0},{DIM01=40},{DIM02=40},{DIM03=25},{DIM04=25},{DIM05=9.0},{DIM06=5.5},{DIM07=5},{DIM08=14},{DIM09=14},{DIM10=4},{DIM11=5.5},{DIM12=10.5},{DIM13=2},{WEIGHT=14},{R1=4.5},{A1=8.5},{L12=5},{K12=2},{B1=10.0},{C1=2.5},{G7=4},{PPATH=cfm_md_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
B
[mm]
DIM03
f±0.25
[mm]
DIM04
f1 ±0.25
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
b1
[mm]
DIM09
b2
[mm]
DIM10
d
[mm]
DIM11
d3
[mm]
DIM12
d4
[mm]
DIM13
C#
[Nm]
WEIGHT
重量
[g]
铰链 CFM.40 SH-5-MD
197511
CFM.40 SH-5-MD
40
40
25
25
9.0
5.5
5
14
14
4
5.5
10.5
2
14
铰链 CFM.50 SH-6-MD
197611
CFM.50 SH-6-MD
50
50
30
30
11.5
6.5
6
18
18
6
6.5
12.5
5
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表