CEREX 300-W PN 16
VAG
Butterfly Valves
Pinching
Wafer-Type
gear and handwheel
Powered by
CAD모델 선택
{vag/absperrklappen/einklemmklappen/wafer_type/getriebe_und_handrad/pn_16_asmtab.prj},{NB=Getriebe und Handrad VAG CEREX 300-W_DN200-PN16-0(400)},{PN=16},{DN=200},{LODLEVEL=400},{TXT01=VAG CEREX 300 Absperrklappe},{TXT03=Getriebe und Handrad},{D1=268},{L1=60},{DKL1=197},{H=70},{B=175},{A=240},{LA=12},{ISO5210=F07},{H1=310},{H2=270},{H3=195},{D2=200},{AK=0},{DK1=295.000},{DK2=299.000},{W1=0.000},{W2=14.000},{W3=10.800},{LK1=27.000},{LK2=27.000},{BW=7.000},{R=15.000},{M=0.000},{DKL4=139.000},{DKL8=36.000},{KL2=4.000},{KL3=15.000},{DKL9=75.000},{DKR=10.000},{DC5=50.000},{BG=15.000},{DFA=45.000},{DDA=38.000},{DGD1=90.000},{DH=51.000},{E1=56.000},{E2=75.000},{E3=100.000},{E4=50.000},{LD=70.000},{LK=10.000},{VER=3},{XX=0},{PPATH=pn_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
Unit pressure rating
ⁿ/ₐ
DN
Nominal size
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
D1
Outer diameter of flange
[mm]
L1
Flange width
[mm]
DKL1
Diameter of disc
[mm]
H
disk walkout
[mm]
B
height
[mm]
A
Height of mechanism
[mm]
LA
height
[mm]
ISO5210
ISO 5210
ⁿ/ₐ
H1
Total height
[mm]
H2
Length of hand lever
[mm]
H3
Length
[mm]
D2
Diameter of handle
[mm]
Getriebe und Handrad CERE...
16
50
VAG CEREX 300 Butterfly V...
DN50 PN16
Mechanism and handwheel
98
43
52
5
72
125
10
F05
180
155
120
125
Getriebe und Handrad CERE...
16
65
VAG CEREX 300 Butterfly V...
DN65 PN16
Mechanism and handwheel
114
46
67
12
80
132
10
F05
185
160
120
125
Getriebe und Handrad CERE...
16
80
VAG CEREX 300 Butterfly V...
DN80 PN16
Mechanism and handwheel
132
46
82
19
87
140
10
F05
195
170
120
125
Getriebe und Handrad CERE...
16
100
VAG CEREX 300 Butterfly V...
DN100 PN16
Mechanism and handwheel
156
52
104
27
113
180
10
F05
235
210
120
125
Getriebe und Handrad CERE...
16
125
VAG CEREX 300 Butterfly V...
DN125 PN16
Mechanism and handwheel
185
56
127
37
123
190
10
F05
245
220
120
125
Getriebe und Handrad CERE...
16
150
VAG CEREX 300 Butterfly V...
DN150 PN16
Mechanism and handwheel
216
56
158
52
155
220
12
F07
280
250
180
200
Getriebe und Handrad CERE...
16
200
VAG CEREX 300 Butterfly V...
DN200 PN16
Mechanism and handwheel
268
60
197
70
175
240
12
F07
310
270
195
200
Getriebe und Handrad CERE...
16
250
VAG CEREX 300 Butterfly V...
DN250 PN16
Mechanism and handwheel
323
68
248
91
205
275
14
F10
345
305
195
200
Getriebe und Handrad CERE...
16
300
VAG CEREX 300 Butterfly V...
DN300 PN16
Mechanism and handwheel
377
78
297
111
230
300
14
F10
380
340
295
300
Getriebe und Handrad CERE...
16
350
VAG CEREX 300 Butterfly V...
DN350 PN16
Mechanism and handwheel
435
92
337
126
270
320
18
F12
400
360
295
300
Getriebe und Handrad CERE...
16
400
VAG CEREX 300 Butterfly V...
DN400 PN16
Mechanism and handwheel
485
102
397
149
315
380
21
F14
465
420
380
400
Getriebe und Handrad CERE...
16
450
VAG CEREX 300 Butterfly V...
DN450 PN16
Mechanism and handwheel
546
114
427
158
327
400
21
F14
505
450
350
500
Getriebe und Handrad CERE...
16
500
VAG CEREX 300 Butterfly V...
DN500 PN16
Mechanism and handwheel
606
127
488
181
365
460
24
F16
565
510
350
500
Getriebe und Handrad CERE...
16
600
VAG CEREX 300 Butterfly V...
DN600 PN16
Mechanism and handwheel
720
154
583
214
435
500
24
F16
630
555
390
700
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성