CEREX 300-L PN 10
VAG
Butterfly Valves
Pinching
LUG-Type
gear and handwheel
Powered by
CAD모델 선택
{vag/absperrklappen/einklemmklappen/lug_type/getriebe_und_handrad/pn_10_asmtab.prj},{NB=Getriebe und Handrad VAG CEREX 300-L_DN200-PN10-0(400)},{PN=10},{DN=200},{LODLEVEL=400},{TXT01=VAG CEREX 300 Absperrklappe},{TXT03=Getriebe und Handrad},{D1=268},{DK=295},{N=8},{L1=60},{DKL1=197},{H=70},{B=175},{M=20},{A=240},{LA=12},{ISO5210=F07},{H1=310},{H2=270},{H3=195},{D2=200},{AK=0},{DKL4=139.000},{DKL8=36.000},{KL2=4.000},{KL3=15.000},{DKL9=75.000},{DKR=10.000},{DC5=50.000},{BG=50.000},{DFA=45.000},{DDA=38.000},{DGD1=90.000},{DH=51.000},{E1=56.000},{E2=75.000},{E3=100.000},{E4=50.000},{LD=70.000},{LK=10.000},{PPATH=pn_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
Unit pressure rating
ⁿ/ₐ
DN
Nominal size
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
D1
Outer diameter of flange
[mm]
DK
Pitch circle diameter of flange
[mm]
N
Total number of holes
ⁿ/ₐ
L1
Flange width
[mm]
DKL1
Diameter of disc
[mm]
H
disk walkout
[mm]
B
height
[mm]
M
Diameter of threaded bolt
[mm]
A
Height of mechanism
[mm]
LA
height
[mm]
ISO5210
ISO 5210
ⁿ/ₐ
H1
Total height
[mm]
H2
Length of hand lever
[mm]
H3
Length
[mm]
D2
Diameter of handle
[mm]
Getriebe und Handrad CERE...
10
50
VAG CEREX 300 Butterfly V...
DN50 PN10
Mechanism and handwheel
98
125
4
43
52
5
72
16
125
10
F05
180
155
120
125
Getriebe und Handrad CERE...
10
65
VAG CEREX 300 Butterfly V...
DN65 PN10
Mechanism and handwheel
114
145
4
46
67
12
80
16
132
10
F05
185
160
120
125
Getriebe und Handrad CERE...
10
80
VAG CEREX 300 Butterfly V...
DN80 PN10
Mechanism and handwheel
132
160
8
46
82
19
87
16
140
10
F05
195
170
120
125
Getriebe und Handrad CERE...
10
100
VAG CEREX 300 Butterfly V...
DN100 PN10
Mechanism and handwheel
156
180
8
52
104
27
113
16
180
10
F05
235
210
120
125
Getriebe und Handrad CERE...
10
125
VAG CEREX 300 Butterfly V...
DN125 PN10
Mechanism and handwheel
185
210
8
56
127
37
123
16
190
10
F05
245
220
120
125
Getriebe und Handrad CERE...
10
150
VAG CEREX 300 Butterfly V...
DN150 PN10
Mechanism and handwheel
216
240
8
56
158
52
155
20
220
12
F07
280
250
180
200
Getriebe und Handrad CERE...
10
200
VAG CEREX 300 Butterfly V...
DN200 PN10
Mechanism and handwheel
268
295
8
60
197
70
175
20
240
12
F07
310
270
195
200
Getriebe und Handrad CERE...
10
250
VAG CEREX 300 Butterfly V...
DN250 PN10
Mechanism and handwheel
323
350
12
68
248
91
205
20
275
14
F10
345
305
195
200
Getriebe und Handrad CERE...
10
300
VAG CEREX 300 Butterfly V...
DN300 PN10
Mechanism and handwheel
377
400
12
78
297
111
230
20
300
14
F10
380
340
295
300
Getriebe und Handrad CERE...
10
350
VAG CEREX 300 Butterfly V...
DN350 PN10
Mechanism and handwheel
430
460
16
92
337
126
270
20
320
18
F12
400
360
295
300
Getriebe und Handrad CERE...
10
400
VAG CEREX 300 Butterfly V...
DN400 PN10
Mechanism and handwheel
480
515
16
102
397
149
315
24
380
21
F14
465
420
380
400
Getriebe und Handrad CERE...
10
450
VAG CEREX 300 Butterfly V...
DN450 PN10
Mechanism and handwheel
530
565
20
114
427
158
327
24
400
21
F14
505
450
350
500
Getriebe und Handrad CERE...
10
500
VAG CEREX 300 Butterfly V...
DN500 PN10
Mechanism and handwheel
582
620
20
127
488
181
365
24
460
24
F16
565
510
350
500
Getriebe und Handrad CERE...
10
600
VAG CEREX 300 Butterfly V...
DN600 PN10
Mechanism and handwheel
682
725
20
154
583
214
435
27
500
24
F16
630
555
390
700
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성