目錄: DOCERAM
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DOCERAM
Centering pin Volcera - M4 with collar
DOCERAM
Welding Technology
Centering pins
VOLCERA
M4
Powered by
CAD模型選擇
{doceram/schweistechnik/zentrierstifte/volcera/m4/volcera_m4_mit_bund.prj},{NB=8440-ZK-10307},{ARTNR=8440-ZK-10307},{DESC=Zentrierstift Volcera M4 mit Bund},{D=5.2},{PDF=Datenblatt},{INFO=Info link},{KF=NV},{FU=NV},{DATALINK=https://doceram.partcommunity.com?catalog=doceram&part=8440-ZK-10307}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Beschreibung
ⁿ/ₐ
D
Pin diameter (D)
[mm]
8440-ZK-10300
8440-ZK-10300
Zentrierstift Volcera M4 ...
4.5
8440-ZK-10301
8440-ZK-10301
Zentrierstift Volcera M4 ...
4.6
8440-ZK-10302
8440-ZK-10302
Zentrierstift Volcera M4 ...
4.7
8440-ZK-10303
8440-ZK-10303
Zentrierstift Volcera M4 ...
4.8
8440-ZK-10304
8440-ZK-10304
Zentrierstift Volcera M4 ...
4.9
8440-ZK-10305
8440-ZK-10305
Zentrierstift Volcera M4 ...
5.0
8440-ZK-10306
8440-ZK-10306
Zentrierstift Volcera M4 ...
5.1
8440-ZK-10307
8440-ZK-10307
Zentrierstift Volcera M4 ...
5.2
8440-ZK-10308
8440-ZK-10308
Zentrierstift Volcera M4 ...
5.3
8440-ZK-10309
8440-ZK-10309
Zentrierstift Volcera M4 ...
5.4
8440-ZK-10310
8440-ZK-10310
Zentrierstift Volcera M4 ...
5.5
8440-ZK-10311
8440-ZK-10311
Zentrierstift Volcera M4 ...
5.6
8440-ZK-10312
8440-ZK-10312
Zentrierstift Volcera M4 ...
5.7
8440-ZK-10313
8440-ZK-10313
Zentrierstift Volcera M4 ...
5.8
8440-ZK-10314
8440-ZK-10314
Zentrierstift Volcera M4 ...
5.9
8440-ZK-10315
8440-ZK-10315
Zentrierstift Volcera M4 ...
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表