目錄: DOCERAM
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DOCERAM
Centering pin Cerazur - M6 long
DOCERAM
Welding Technology
Centering pins
CERAZUR
M6
Powered by
CAD模型選擇
{doceram/schweistechnik/zentrierstifte/cerazur/m6/cerazur_m6_lang.prj},{NB=8228-ZK-10041},{ARTNR=8228-ZK-10041},{DESC=Zentrierstift Cerazur M6 lang},{D=7.4},{PDF=Datenblatt},{INFO=Info link},{KF=NV},{FU=NV},{DATALINK=https://doceram.partcommunity.com?catalog=doceram&part=8228-ZK-10041}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Beschreibung
ⁿ/ₐ
D
Pin diameter (D)
[mm]
8228-ZK-10032
8228-ZK-10032
Zentrierstift Cerazur M6 ...
6.5
8228-ZK-10033
8228-ZK-10033
Zentrierstift Cerazur M6 ...
6.6
8228-ZK-10034
8228-ZK-10034
Zentrierstift Cerazur M6 ...
6.7
8228-ZK-10035
8228-ZK-10035
Zentrierstift Cerazur M6 ...
6.8
8228-ZK-10036
8228-ZK-10036
Zentrierstift Cerazur M6 ...
6.9
8228-ZK-10037
8228-ZK-10037
Zentrierstift Cerazur M6 ...
7.0
8228-ZK-10038
8228-ZK-10038
Zentrierstift Cerazur M6 ...
7.1
8228-ZK-10039
8228-ZK-10039
Zentrierstift Cerazur M6 ...
7.2
8228-ZK-10040
8228-ZK-10040
Zentrierstift Cerazur M6 ...
7.3
8228-ZK-10041
8228-ZK-10041
Zentrierstift Cerazur M6 ...
7.4
8228-ZK-10042
8228-ZK-10042
Zentrierstift Cerazur M6 ...
7.5
8228-ZK-10043
8228-ZK-10043
Zentrierstift Cerazur M6 ...
7.6
8228-ZK-10044
8228-ZK-10044
Zentrierstift Cerazur M6 ...
7.7
8228-ZK-10045
8228-ZK-10045
Zentrierstift Cerazur M6 ...
7.8
8228-ZK-10046
8228-ZK-10046
Zentrierstift Cerazur M6 ...
7.9
8228-ZK-10047
8228-ZK-10047
Zentrierstift Cerazur M6 ...
8.0
8228-ZK-10048
8228-ZK-10048
Zentrierstift Cerazur M6 ...
8.1
8228-ZK-10049
8228-ZK-10049
Zentrierstift Cerazur M6 ...
8.2
8228-ZK-10050
8228-ZK-10050
Zentrierstift Cerazur M6 ...
8.3
8228-ZK-10051
8228-ZK-10051
Zentrierstift Cerazur M6 ...
8.4
8228-ZK-10052
8228-ZK-10052
Zentrierstift Cerazur M6 ...
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表