目錄: DOCERAM
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DOCERAM
Centering pin Cerazur - M4 long
DOCERAM
Welding Technology
Centering pins
CERAZUR
M4
Powered by
CAD模型選擇
{doceram/schweistechnik/zentrierstifte/cerazur/m4/cerazur_m4_lang.prj},{NB=8228-ZK-10007 5.2},{ARTNR=8228-ZK-10007},{DESC=Zentrierstift Cerazur M4 lang},{D=5.2},{PDF=Datenblatt},{INFO=Info link},{KF=NV},{FU=NV},{DATALINK=https://doceram.partcommunity.com?catalog=doceram&part=8228-ZK-10007}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Beschreibung
ⁿ/ₐ
D
Pin diameter (D)
[mm]
8228-ZK-10000 4.5
8228-ZK-10000
Zentrierstift Cerazur M4 ...
4.5
8228-ZK-10001 4.6
8228-ZK-10001
Zentrierstift Cerazur M4 ...
4.6
8228-ZK-10002 4.7
8228-ZK-10002
Zentrierstift Cerazur M4 ...
4.7
8228-ZK-10003 4.8
8228-ZK-10003
Zentrierstift Cerazur M4 ...
4.8
8228-ZK-10004 4.9
8228-ZK-10004
Zentrierstift Cerazur M4 ...
4.9
8228-ZK-10005 5
8228-ZK-10005
Zentrierstift Cerazur M4 ...
5.0
8228-ZK-10006 5.1
8228-ZK-10006
Zentrierstift Cerazur M4 ...
5.1
8228-ZK-10007 5.2
8228-ZK-10007
Zentrierstift Cerazur M4 ...
5.2
8228-ZK-10008 5.3
8228-ZK-10008
Zentrierstift Cerazur M4 ...
5.3
8228-ZK-10009 5.4
8228-ZK-10009
Zentrierstift Cerazur M4 ...
5.4
8228-ZK-10010 5.5
8228-ZK-10010
Zentrierstift Cerazur M4 ...
5.5
8228-ZK-10010 5.6
8228-ZK-10010
Zentrierstift Cerazur M4 ...
5.6
8228-ZK-10012 5.7
8228-ZK-10012
Zentrierstift Cerazur M4 ...
5.7
8228-ZK-10013 5.8
8228-ZK-10013
Zentrierstift Cerazur M4 ...
5.8
8228-ZK-10014 5.9
8228-ZK-10014
Zentrierstift Cerazur M4 ...
5.9
8228-ZK-10015 6
8228-ZK-10015
Zentrierstift Cerazur M4 ...
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表