您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Ceiling support for shower curtain rail, aluminium - Sanitary accessories
Bodenschatz
Product series
Shower curtain rods / rails
Powered by
CAD模型選擇
{bodenschatz/produktserien/duschvorhangstangen/deckenstutze_zu_duschvorhangschiene_aluminium.prj},{NB=BA91WS038(architecture400)},{BNR=BA91WS038},{PD=BODENSCHATZ Deckenstütze bis 100 cm zu Duschvorhangschiene, Befestigungsmaterial, Aluminium },{ARTNR=105368},{LODDEST=architecture},{LODLEVEL=400},{F=Weiss RAL9016},{FX=WS},{MASS=100},{WSM=Wall model},{W=24.5},{H=1054.5},{L=35.0},{GW=3.0},{NW=0.250},{M=Aluminium},{CTN=83.025.090},{ONX=2},{INFO=https://www.bodenschatz.ch/de-ch/direct/BA91WS038/},{DC=CH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNR
Order number
ⁿ/ₐ
PD
Product description
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
F
Color
ⁿ/ₐ
MASS
Dimensions
[cm]
WSM
Wall / standing model
ⁿ/ₐ
W
Width
[mm]
H
Height
[mm]
L
Length
[mm]
GW
Installation height
[m]
NW
Netto weight
[kg]
M
Main customs material
ⁿ/ₐ
CTN
Customs tariff number CH
ⁿ/ₐ
BA91WS037
BA91WS037
BODENSCHATZ ceiling suppo...
104526
White RAL9016
60
Wall model
35.0
654.5
24.5
2.5
0.150
Aluminium
83.025.090
BA91VC037
BA91VC037
BODENSCHATZ ceiling suppo...
104527
Chrome
60
Wall model
24.5
654.5
35.0
2.5
0.155
Aluminium
83.025.090
BA91WS038
BA91WS038
BODENSCHATZ ceiling suppo...
105368
White RAL9016
100
Wall model
24.5
1054.5
35.0
3.0
0.250
Aluminium
83.025.090
BA91VC038
BA91VC038
BODENSCHATZ ceiling suppo...
106430
Chrome
100
Wall model
24.5
1054.5
35.0
3.0
0.260
Aluminium
83.025.090
BA91WS039
BA91WS039
BODENSCHATZ ceiling suppo...
106423
White RAL9016
200
Wall model
24.5
2054.5
35.0
2.5
0.285
Aluminium
83.025.090
BA91VC039
BA91VC039
BODENSCHATZ ceiling suppo...
106427
Chrome
200
Wall model
24.5
2054.5
35.0
2.5
0.285
Aluminium
83.025.090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ceiling support for shower curtain rods - Sanitary accessories
Bodenschatz
24.04.2024
4847 - fischer Ankerstange Stahl 5.8 galvanisch verzinkt RG M
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表