CE52AA BA - Rubber shock absorber - one end external thread and one end internal thread
HEFA
41-cushioning
Powered by
CAD모델 선택
{hefa/41-cushioning/ce52aa_ba.prj},{NB=CE52AA-4020-M8},{SC=CE52AA},{TYPE=One end external thread and one end internal thread/economy type/cylindrical type},{RBM=Natural rubber},{MMP=S45C},{RH=Shaw A60 °},{ST=Galvanization},{SP=4020},{M=M8},{MM=8},{D=40},{H=20},{G=0.0},{L1=23},{L2=8},{OL=48},{OCR=2.0},{INFOTEXT=website},{A=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
RBM
Rubber body material
ⁿ/ₐ
MMP
Material of metal parts
ⁿ/ₐ
RH
Rubber hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
SP
Specifications
ⁿ/ₐ
M
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L1
[mm]
L2
[mm]
OL
Optimal load
[mm]
OCR
optimum compression ratio
[mm]
CE52AA-0808-M3
CE52AA-0808-M3
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
0808
M3
8
8
0.0
6
3
8
1.5
CE52AA-1010-M4
CE52AA-1010-M4
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
1010
M4
10
10
0.0
10
4
10
2.0
CE52AA-1510-M4
CE52AA-1510-M4
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
1510
M4
15
10
0.0
10
4
18
2.0
CE52AA-1515-M4
CE52AA-1515-M4
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
1515
M4
15
15
0.0
10
4
18
2.0
CE52AA-1520-M4
CE52AA-1520-M4
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
1520
M4
15
20
0.0
10
4
18
2.0
CE52AA-2015-M6
CE52AA-2015-M6
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
2015
M6
20
15
0.0
18
6
25
2.0
CE52AA-2020-M6
CE52AA-2020-M6
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
2020
M6
20
20
0.0
18
6
25
2.0
CE52AA-2520-M6
CE52AA-2520-M6
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
2520
M6
25
20
0.0
18
6
33
2.0
CE52AA-2525-M6
CE52AA-2525-M6
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
2525
M6
25
25
0.0
18
6
33
2.0
CE52AA-3020-M8
CE52AA-3020-M8
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
3020
M8
30
20
0.0
20
8
40
2.0
CE52AA-3025-M8
CE52AA-3025-M8
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
3025
M8
30
25
0.0
20
8
40
2.0
CE52AA-3030-M8
CE52AA-3030-M8
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
3030
M8
30
30
0.0
20
8
50
2.5
CE52AA-3040-M8
CE52AA-3040-M8
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
3040
M8
30
40
0.0
20
8
50
2.5
CE52AA-4020-M8
CE52AA-4020-M8
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
4020
M8
40
20
0.0
23
8
48
2.0
CE52AA-4030-M8
CE52AA-4030-M8
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
4030
M8
40
30
0.0
23
8
60
2.5
CE52AA-4040-M8
CE52AA-4040-M8
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
4040
M8
40
40
0.0
23
8
72
3.0
CE52AA-5020-M10
CE52AA-5020-M10
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
5020
M10
50
20
0.0
25
10
56
2.0
CE52AA-5030-M10
CE52AA-5030-M10
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
5030
M10
50
30
0.0
25
10
70
2.5
CE52AA-5040-M10
CE52AA-5040-M10
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
5040
M10
50
40
0.0
25
10
85
3.0
CE52AA-5050-M10
CE52AA-5050-M10
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
5050
M10
50
50
0.0
25
10
85
3.0
CE52AA-6030-M12
CE52AA-6030-M12
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
6030
M12
60
30
0.0
37
12
110
2.5
CE52AA-6040-M12
CE52AA-6040-M12
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
6040
M12
60
40
0.0
37
12
110
2.5
CE52AA-6060-M12
CE52AA-6060-M12
CE52AA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
6060
M12
60
60
0.0
37
12
132
3.0
CE52BA-2020-M6
CE52BA-2020-M6
CE52BA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
2020
M6
20
20
14.5
18
7
15
2.0
CE52BA-2520-M6
CE52BA-2520-M6
CE52BA
One end external thread a...
Natural rubber
S45C
Shaw A60 °
Galvanization
2520
M6
25
20
17.0
18
7
20
2.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NHE02_12 - Rubber shock absorber, one end external thread, one end internal...
Yiheda 3D Electronic Gallery
09.05.2024
CE53AA_BA - Rubber shock absorbers - internal threads at both ends
HEFA
01.06.2024
hae02
VIPDO
26.01.2024
CE55AA_CA - Rubber shock absorber - one end external thread
HEFA
01.06.2024
DPB - Cylindrical Damper
SAMLO
28.02.2023
Modèle 35-321 - Plot antivibratoire mâle, acier, dureté 40 shore
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
CE51AA_BA - Rubber shock absorbers - external threads at both ends
HEFA
01.06.2024
Modèle 35-335 - Plot antivibratoire femelle, inox, dureté 55 shore
EMILE MAURIN - Eléments Standard Mécaniques
30.07.2021
CE63 - Silicone shock absorber seat - external threads at both ends - light...
HEFA
01.06.2024
CE56ABCD - Rubber shock absorbers - external threads at both ends
HEFA
01.06.2024
haf41
VIPDO
26.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성