CE36 - Rubber shock absorber pad - hole processing type - EPDM/SI/FPM/low elastic rubber
HEFA
41-cushioning
Powered by
CAD모델 선택
{hefa/41-cushioning/ce36.prj},{NB=CE36MA-1K-T10-A25-B25-F9-G5-N3-W},{SC=CE36MA},{TYPE=Hole processing type},{MQ=Low elastic rubber},{HA=Shaw A32},{COLOUR=black},{HS=1K},{T=10.0},{A=25.0},{B=25.0},{F=9.0},{G=5.0},{N=3},{AL=W},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HA
hardness
ⁿ/ₐ
COLOUR
colour
ⁿ/ₐ
T
[mm]
CE36AA-1K-T0.5-A25-B25-F9...
CE36AA-1K-T0.5-A25-B25-F9...
CE36AA
Hole processing type
Ethylene propylene rubber...
Shaw A65
black
0.5
CE36AA-1K-T1-A25-B25-F9-G...
CE36AA-1K-T1-A25-B25-F9-G...
CE36AA
Hole processing type
Ethylene propylene rubber...
Shaw A65
black
1.0
CE36AA-1K-T2-A25-B25-F9-G...
CE36AA-1K-T2-A25-B25-F9-G...
CE36AA
Hole processing type
Ethylene propylene rubber...
Shaw A65
black
2.0
CE36AA-1K-T3-A25-B25-F9-G...
CE36AA-1K-T3-A25-B25-F9-G...
CE36AA
Hole processing type
Ethylene propylene rubber...
Shaw A65
black
3.0
CE36AA-1K-T5-A25-B25-F9-G...
CE36AA-1K-T5-A25-B25-F9-G...
CE36AA
Hole processing type
Ethylene propylene rubber...
Shaw A65
black
5.0
CE36AA-1K-T10-A25-B25-F9-...
CE36AA-1K-T10-A25-B25-F9-...
CE36AA
Hole processing type
Ethylene propylene rubber...
Shaw A65
black
10.0
CE36FF-1K-T0.5-A25-B25-F9...
CE36FF-1K-T0.5-A25-B25-F9...
CE36FF
Hole processing type
Silicone rubber (SI)
Shaw A50
milky white
0.5
CE36FF-1K-T1-A25-B25-F9-G...
CE36FF-1K-T1-A25-B25-F9-G...
CE36FF
Hole processing type
Silicone rubber (SI)
Shaw A50
milky white
1.0
CE36FF-1K-T2-A25-B25-F9-G...
CE36FF-1K-T2-A25-B25-F9-G...
CE36FF
Hole processing type
Silicone rubber (SI)
Shaw A50
milky white
2.0
CE36FF-1K-T3-A25-B25-F9-G...
CE36FF-1K-T3-A25-B25-F9-G...
CE36FF
Hole processing type
Silicone rubber (SI)
Shaw A50
milky white
3.0
CE36FF-1K-T5-A25-B25-F9-G...
CE36FF-1K-T5-A25-B25-F9-G...
CE36FF
Hole processing type
Silicone rubber (SI)
Shaw A50
milky white
5.0
CE36FF-1K-T10-A25-B25-F9-...
CE36FF-1K-T10-A25-B25-F9-...
CE36FF
Hole processing type
Silicone rubber (SI)
Shaw A50
milky white
10.0
CE36GE-1K-T0.5-A25-B25-F9...
CE36GE-1K-T0.5-A25-B25-F9...
CE36GE
Hole processing type
Silicone rubber (SI)
Shaw A70
light gray
0.5
CE36GE-1K-T1-A25-B25-F9-G...
CE36GE-1K-T1-A25-B25-F9-G...
CE36GE
Hole processing type
Silicone rubber (SI)
Shaw A70
light gray
1.0
CE36GE-1K-T2-A25-B25-F9-G...
CE36GE-1K-T2-A25-B25-F9-G...
CE36GE
Hole processing type
Silicone rubber (SI)
Shaw A70
light gray
2.0
CE36GE-1K-T3-A25-B25-F9-G...
CE36GE-1K-T3-A25-B25-F9-G...
CE36GE
Hole processing type
Silicone rubber (SI)
Shaw A70
light gray
3.0
CE36GE-1K-T5-A25-B25-F9-G...
CE36GE-1K-T5-A25-B25-F9-G...
CE36GE
Hole processing type
Silicone rubber (SI)
Shaw A70
light gray
5.0
CE36GE-1K-T10-A25-B25-F9-...
CE36GE-1K-T10-A25-B25-F9-...
CE36GE
Hole processing type
Silicone rubber (SI)
Shaw A70
light gray
10.0
CE36MA-1K-T0.5-A25-B25-F9...
CE36MA-1K-T0.5-A25-B25-F9...
CE36MA
Hole processing type
Low elastic rubber
Shaw A32
black
0.5
CE36MA-1K-T1-A25-B25-F9-G...
CE36MA-1K-T1-A25-B25-F9-G...
CE36MA
Hole processing type
Low elastic rubber
Shaw A32
black
1.0
CE36MA-1K-T2-A25-B25-F9-G...
CE36MA-1K-T2-A25-B25-F9-G...
CE36MA
Hole processing type
Low elastic rubber
Shaw A32
black
2.0
CE36MA-1K-T3-A25-B25-F9-G...
CE36MA-1K-T3-A25-B25-F9-G...
CE36MA
Hole processing type
Low elastic rubber
Shaw A32
black
3.0
CE36MA-1K-T5-A25-B25-F9-G...
CE36MA-1K-T5-A25-B25-F9-G...
CE36MA
Hole processing type
Low elastic rubber
Shaw A32
black
5.0
CE36MA-1K-T10-A25-B25-F9-...
CE36MA-1K-T10-A25-B25-F9-...
CE36MA
Hole processing type
Low elastic rubber
Shaw A32
black
10.0
CE36NA-1K-T0.5-A25-B25-F9...
CE36NA-1K-T0.5-A25-B25-F9...
CE36NA
Hole processing type
Low elastic rubber
Shaw A57
black
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성