您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
CE Clamping Elements Type CE07
Optibelt
Metal Products
Clamping Elements
Powered by
CAD模型選擇
{optibelt/metall/spannelemente/type_ce07_asmtab.prj},{NB=CE07 19 x 47},{BEZ=CE07 19 x 47},{ANR=1736899},{GTIN=4014486909920},{DB=19},{OD=47},{L1=17},{L2=22},{L3=28},{L=34},{D1=56},{UEDNM=243},{AF=26},{SG=M6x20},{ST=Zylinderschraube mit Innensechskant / DIN 912},{SW=5},{SFK=12.9},{OFS=Brüniert},{SA=5},{FPW=234},{FPN=94},{SAM=17.0},{MATERIAL=Stahl C45},{OFB=vergütet},{SZ=ja},{VBM=nein},{SHT=h8},{BT=H8},{OFR=</= Ra 1.6},{GEWICHT=0.30},{QS=nach ISO 254},{PPATH=assemblies/type_ce07_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
DB
Bore Diameter
[mm]
OD
Outside Diameter
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L
[mm]
D1
[mm]
UEDNM
Max. Transmittable Torque
[Nm]
AF
Axial Force
[KN]
SG
Screw Dimension
ⁿ/ₐ
ST
Screw Type
ⁿ/ₐ
SW
Wrench Size
[mm]
SFK
Screw Strength Class
[mm]
OFS
Surface Treatment Screws
ⁿ/ₐ
SA
Number of Screws
ⁿ/ₐ
FPW
Surface Pressure Shaft
[N/mm^2]
FPN
Surface Pressure Hub
[N/mm^2]
SAM
Screw Tigthening Torque
[Nm]
MATERIAL
Material
ⁿ/ₐ
OFB
Surface Treatment
ⁿ/ₐ
SZ
Self Centering
ⁿ/ₐ
VBM
Offset during Assembly
ⁿ/ₐ
SHT
ISO Shaft Tolerance
ⁿ/ₐ
BT
ISO Bore Tolerance
ⁿ/ₐ
OFR
Roughness Shaft and Bore
[um]
GEWICHT
approx. Weight
[kg]
QS
Quality Standard
ⁿ/ₐ
CE07 19 x 47
CE07 19 x 47
1736899
4014486909920
19
47
17
22
28
34
56
243
26
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
5
234
94
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.30
acc. to ISO 254
CE07 20 x 47
CE07 20 x 47
1745863
4014486242584
20
47
17
22
28
34
56
256
26
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
5
222
94
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.30
acc. to ISO 254
CE07 22 x 47
CE07 22 x 47
1751951
4014486242591
22
47
17
22
28
34
56
282
26
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
5
202
94
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.30
acc. to ISO 254
CE07 24 x 50
CE07 24 x 50
1666640
4014486242607
24
50
17
22
28
34
59
368
31
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
222
106
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.30
acc. to ISO 254
CE07 25 x 50
CE07 25 x 50
1761454
4014486242614
25
50
17
22
28
34
59
383
31
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
213
106
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.30
acc. to ISO 254
CE07 28 x 55
CE07 28 x 55
1761306
4014486242621
28
55
17
22
28
34
64
429
31
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
190
97
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.40
acc. to ISO 254
CE07 30 x 55
CE07 30 x 55
1678616
4014486242638
30
55
17
22
28
34
64
460
31
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
6
177
97
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.40
acc. to ISO 254
CE07 32 x 60
CE07 32 x 60
1803533
4014486242645
32
60
17
22
28
34
69
655
41
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
8
222
118
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.40
acc. to ISO 254
CE07 35 x 60
CE07 35 x 60
1500408
4014486242652
35
60
17
22
28
34
69
716
41
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
8
203
118
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.40
acc. to ISO 254
CE07 38 x 65
CE07 38 x 65
1667624
4014486242669
38
65
17
22
28
34
74
778
41
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
8
187
109
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE07 40 x 65
CE07 40 x 65
1734022
4014486242676
40
65
17
22
28
34
74
819
41
M6x20
Hexagon Socket Head Cap S...
5
12.9
Black Oxide
8
178
109
17.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE07 42 x 75
CE07 42 x 75
1740522
4014486242683
42
75
20
25
33
41
84
1361
65
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
227
127
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.80
acc. to ISO 254
CE07 45 x 75
CE07 45 x 75
1500020
4014486242690
45
75
20
25
33
41
84
1458
65
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
212
127
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.70
acc. to ISO 254
CE07 50 x 80
CE07 50 x 80
1579957
4014486242713
50
80
20
25
33
41
89
1620
65
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
191
119
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.80
acc. to ISO 254
CE07 55 x 85
CE07 55 x 85
1630310
4014486242720
55
85
20
25
33
41
94
2037
74
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
8
199
129
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.90
acc. to ISO 254
CE07 60 x 90
CE07 60 x 90
1667661
4014486242737
60
90
20
25
33
41
99
2223
74
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
8
182
121
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.90
acc. to ISO 254
CE07 65 x 95
CE07 65 x 95
1608910
4014486242744
65
95
20
25
33
41
104
2710
83
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
9
189
126
41.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.00
acc. to ISO 254
CE07 70 x 110
CE07 70 x 110
1632568
4014486242751
70
110
24
30
40
50
119
4203
120
M10x30
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
8
211
134
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.90
acc. to ISO 254
CE07 75 x 115
CE07 75 x 115
1784247
4014486242768
75
115
24
30
40
50
124
4754
120
M10x30
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
8
197
128
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
2.00
acc. to ISO 254
CE07 80 x 120
CE07 80 x 120
1639091
4014486242775
80
120
24
30
40
50
129
4804
120
M10x30
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
8
184
123
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
2.00
acc. to ISO 254
CE07 85 x 125
CE07 85 x 125
1575481
4014486242782
85
125
24
30
40
50
134
5742
135
M10x30
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
9
195
133
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
2.00
acc. to ISO 254
CE07 90 x 130
CE07 90 x 130
1715847
4014486242799
90
130
24
30
40
50
139
6080
135
M10x30
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
9
184
128
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
2.20
acc. to ISO 254
CE07 95 x 135
CE07 95 x 135
1746970
4014486909937
95
135
24
30
40
50
144
7131
150
M10x30
Hexagon Socket Head Cap S...
8
12.9
Black Oxide
10
194
137
83.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
2.30
acc. to ISO 254
CE07 100 x 145
CE07 100 x 145
1543976
4014486242805
100
145
26
32
44
56
154
8732
175
M12x35
Hexagon Socket Head Cap S...
10
12.9
Black Oxide
8
198
137
145.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
3.00
acc. to ISO 254
CE07 110 x 155
CE07 110 x 155
1703599
4014486242812
110
155
26
32
44
56
164
9605
175
M12x35
Hexagon Socket Head Cap S...
10
12.9
Black Oxide
8
180
128
145.0
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
3.20
acc. to ISO 254
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CE Clamping Elements Type CE08
Optibelt
25.01.2023
CE Clamping Elements Type CE01
Optibelt
25.01.2023
CE Clamping Elements Type CE02
Optibelt
25.01.2023
EUX21_22 - Keyless account set, flange type with centering function
Yiheda 3D Electronic Gallery
09.05.2024
CE Clamping Elements Type CE16
Optibelt
28.07.2023
CE Clamping Elements Type CE17
Optibelt
07.06.2023
CE Clamping Elements Type CE14
Optibelt
25.01.2023
CE Clamping Elements Type CE04
Optibelt
25.01.2023
23358 - Keyless locking couplings, Form F short version with axial ring
norelem
30.05.2024
iMINI-A 7/8" Circular Connectors MINI - A size Waterproof IP67
ICONN Systems
08.04.2021
CE Clamping Elements Type CE06
Optibelt
25.01.2023
Z8 - Locking assemblies, type Z8
Chinese Manufacturers
21.05.2014
KBS 61 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 80 - Locking Device
KBK Antriebstechnik
26.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表