CC3M - Absorbathane Coupling - Black Polyurethane - Plated Mild Steel Hubs 5mm to 16mm Bores
WMBerg
METRIC
Couplings and Clutches
Shaft Couplings
Powered by
CAD模型選擇
{wmberg/m2001/m_couplings_and_clutches/shaft_couplings/mg3.prj},{NB=CC3M-25},{PN=CC3M-25},{DES=Absorbathane Coupling},{CN=Master Inch/Metric Catalog},{CP=G3},{B1=11.00},{B2=11.00},{A=47.5},{C=44.5},{D=25.5},{MT=135},{PM=3.2},{AM=15},{TYP=1.0000},{PSTOL=0.0010},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
B1
Bore ØB1 (+0.05)
[mm]
B2
Bore ØB2 (+0.05)
[mm]
A
Outside Diameter ØA
[mm]
C
Overall Length Max.
[mm]
D
Hub Diameter ØD
[mm]
MT
Maximum Working Torque
[N*cm]
PM
Maximum Parallel Misalign
[mm]
AM
Max. Angular Misalign
[°]
CC3M-18
CC3M-18
Absorbathane Coupling
Master Inch/Metric Catalo...
5.00
5.00
28.5
28.5
17.5
30
2.4
10
CC3M-19
CC3M-19
Absorbathane Coupling
Master Inch/Metric Catalo...
6.00
6.00
28.5
28.5
17.5
30
2.4
10
CC3M-20
CC3M-20
Absorbathane Coupling
Master Inch/Metric Catalo...
8.00
8.00
28.5
28.5
17.5
30
2.4
10
CC3M-21
CC3M-21
Absorbathane Coupling
Master Inch/Metric Catalo...
10.00
10.00
28.5
28.5
17.5
30
2.4
10
CC3M-22
CC3M-22
Absorbathane Coupling
Master Inch/Metric Catalo...
6.00
6.00
47.5
44.5
25.5
135
3.2
15
CC3M-23
CC3M-23
Absorbathane Coupling
Master Inch/Metric Catalo...
8.00
8.00
47.5
44.5
25.5
135
3.2
15
CC3M-24
CC3M-24
Absorbathane Coupling
Master Inch/Metric Catalo...
10.00
10.00
47.5
44.5
25.5
135
3.2
15
CC3M-25
CC3M-25
Absorbathane Coupling
Master Inch/Metric Catalo...
11.00
11.00
47.5
44.5
25.5
135
3.2
15
CC3M-26
CC3M-26
Absorbathane Coupling
Master Inch/Metric Catalo...
13.00
13.00
47.5
44.5
25.5
135
3.2
15
CC3M-27
CC3M-27
Absorbathane Coupling
Master Inch/Metric Catalo...
10.00
10.00
54.0
54.0
32.0
315
4.7
15
CC3M-28
CC3M-28
Absorbathane Coupling
Master Inch/Metric Catalo...
11.00
11.00
54.0
54.0
32.0
315
4.7
15
CC3M-29
CC3M-29
Absorbathane Coupling
Master Inch/Metric Catalo...
13.00
13.00
54.0
54.0
32.0
315
4.7
15
CC3M-30
CC3M-30
Absorbathane Coupling
Master Inch/Metric Catalo...
14.00
14.00
54.0
54.0
32.0
315
4.7
15
CC3M-31
CC3M-31
Absorbathane Coupling
Master Inch/Metric Catalo...
16.00
16.00
54.0
54.0
32.0
315
4.7
15
CC3M-32
CC3M-32
Absorbathane Coupling
Master Inch/Metric Catalo...
13.00
13.00
54.0
60.5
32.0
450
3.2
15
CC3M-33
CC3M-33
Absorbathane Coupling
Master Inch/Metric Catalo...
14.00
14.00
54.0
60.5
32.0
450
3.2
15
CC3M-34
CC3M-34
Absorbathane Coupling
Master Inch/Metric Catalo...
16.00
16.00
54.0
60.5
32.0
450
3.2
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表