您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
CBM-Q-SAFE-300MF - Projection welding systems
Kienberger
Buckelschweissanlagen
Powered by
CAD模型選擇
{kienberger/welding_machine/cbm_q_safe_300mf_asmtab.prj},{NB=CBM-Q-SAFE-300MF + 0},{TYPE=CBM-Q-SAFE-300MF},{DIM=2500x140x1000},{POS=0},{MASS=1000},{O=350},{PPS=400},{WH=700-1200 (50mm Raster)},{WP=377},{DC=13.2},{MWC=45},{EF=2-20},{S=125},{F=3x400V-,N,PE},{V=160},{C=max. 18 C, min. 30l/min},{VER=1},{PPATH=part/cbm_parts/cbm_q_safe_300mf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
DIM
Dimensions (HxBxT)
[mm]
MASS
Weight
[kg]
O
Outreach
[mm]
PPS
Plate spacing
[mm]
WH
Work height
[mm]
WP
Welding power 20%ED
[kVA]
DC
No load DC voltage
[V]
MWC
max. welding current
[kA]
EF
Electrode force motor
[kN]
S
Lift welding head
[mm]
F
Feed
ⁿ/ₐ
V
Validation
[A]
C
Cooling water
ⁿ/ₐ
CBM-Q-SAFE-300MF
CBM-Q-SAFE-300MF
2500x140x1000
1000
350
400
700-1200 (50mm Raster)
377
13.2
45
2-20
125
3x400V-,N,PE
160
max. 18 C, min. 30l/min
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CBP-Q-SAFE-300MF - Projection welding systems
Kienberger
09.08.2022
BSM-Q-SAFE-500MF - Projection welding systems
Kienberger
09.08.2022
Projection welding system
Gatzsch
06.01.2022
BSM-Q-SAFE-300MF - Projection welding systems
Kienberger
09.08.2022
Projection welding machine (installation variant)
Gatzsch
25.01.2022
BSM-Q-SAFE-200AC - Projection welding systems
Kienberger
09.08.2022
BSM-Q-SAFE-250AC - Projection welding systems
Kienberger
09.08.2022
BSM-Q-SAFE-12KE - Projection welding systems
Kienberger
09.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表