Cashew Gate Inserts Mainflow GTM - Cashew Gate Inserts
DMS Diemould (UK)
DMS North America
Components
Powered by
CAD模型選擇
{dms_diemould/ca/components/page_61_cashew_gate_insert.prj},{NB=GTM-10-07},{PARTNO=GTM-10-07},{B1=10},{B2=5},{D2=0.7},{D4=3},{M=3},{VHF=6},{VRF=5},{VLF=4},{INFO=Catalogue page}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNO
Catalog Number
ⁿ/ₐ
B1
Length
[mm]
B2
Length
[mm]
D2
Diameter
[mm]
D4
Length
[mm]
M
Thread
[mm]
VHF
Weight
[g]
VRF
Weight
[g]
VLF
Weight
[g]
GTM-10-05
GTM-10-05
10
5
0.5
3
3
4
4
3
GTM-10-07
GTM-10-07
10
5
0.7
3
3
6
5
4
GTM-10-09
GTM-10-09
10
5
0.9
3
3
12
9
7
GTM-10-11
GTM-10-11
10
5
1.1
3
3
17
14
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cashew Gate Inserts TGS 12mm - For shot weights up to 70g
DMS Diemould (UK)
21.06.2022
Cashew Gate Inserts Kontourflow GTK - Cashew Gate Inserts
DMS Diemould Service
01.03.2022
Cashew Gate Inserts TGCS Contourable - For shot weights up to 10g
DMS Diemould (UK)
21.06.2022
Cashew Gate Inserts TGS 10mm - For shot weights up to 40g
DMS Diemould (UK)
21.06.2022
Cashew Gate Inserts GTE 10mm - Cashew Gate Inserts
DMS Diemould Service
01.03.2022
Show more
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表