CAR3PC68-001
TE Connectivity
Connectors
Automotive Connectors Car Truck Bus & Off Road_new
Automotive, Truck, Bus, & Off-Road Housings
Powered by
CAD모델 선택
{teconnectivity/connectors/automotive_connectors_car_truck_bus_and_off_road_new/automotive_truck_bus_and_off_road_housings/car3pc68_001.prj},{NB=CAR3PC68-001},{PN=CAR3PC68-001},{NUMBEROFPOSITIONS=3},{NOMINALVOLTAGEARCHITECTUREV=25},{CABLEEXITANGLE=180},{PACKAGINGQUANTITY=200},{SHA256=7DQAHdSEQCT116VDQ5EjtALy9YM2JpaYGfTRbra4iKc=},{INAME=CAR3PC682d001},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
HYBRIDCONNECTOR
Hybrid Connector
ⁿ/ₐ
PRIMARYLOCKINGFEATURE
Primary Locking Feature
ⁿ/ₐ
STRAINRELIEF
Strain Relief
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
[V]
COLOR
Color
ⁿ/ₐ
CABLEEXITANGLE
Cable Exit Angle
ⁿ/ₐ
BODYMATERIAL
Body Material
ⁿ/ₐ
MATINGPINDIAMETERMM
Mating Pin Diameter
[mm]
MATINGPINDIAMETERIN
Mating Pin Diameter
[in]
MOUNTINGFEATURE
Mounting Feature
ⁿ/ₐ
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
ⁿ/ₐ
WIDTH
Width
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
LENGTH
Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
[F]
DEGREEOFPROTECTION
Degree of Protection
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
AGENCYSTANDARD
AgencyStandard
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
ⁿ/ₐ
SERVICEABLE
Serviceable
ⁿ/ₐ
CAR3PC68-001
CAR3PC68-001
CAR3PC68-001
CAR PLUG DIN9680 3way, IP...
Housing for female termin...
Wire-to-Wire
Yes
Yes
On the Terminal
No
3
25
Black
180
PA GF
3.48, 4.98
.137, .196
Without
No
62 mm [ 2.44 in ]
56.1 mm [ 2.2 in ]
53.5 mm [ 2.1 in ]
-40 - 85, -40 - 85
-40 - 185, -40 - 185
IP68
UL 94-HB
DIN
Box
200
No
Yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Piston rod clevis - F - Accessories
Norgren
17.11.2023
TXR54AC90-1406AI
TE Connectivity
28.05.2020
ST - Standard clamp automotive
RCM
27.11.2019
CAR2SC00WS
TE Connectivity
27.05.2020
CAR 40 AC/DC - Linear Actuator
Ewellix
23.04.2024
Automotive, Truck, Bus, & Off-Road Headers
TE Connectivity
05.12.2019
Electric Hybrid and Fuel Cell Cable Assemblies
TE Connectivity
26.05.2020
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성