Capsule-type pressure gauges, overpressure safety 10x FSD, connection on bottom
Riegler
Pneumatic products
Pressure and temperature measurement
Special pressure gauges
Capsule-type pressure gauges 63, 100 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/sondermanometer/kapselfedermanometer_63-100mm/kapselfedermanometer_10fach_u_au.prj},{NB=5844},{ARTNR=5844},{MB=0 - 250 mbar},{D=63.0},{A=G 1/4},{A11=13.157},{P11=1.337}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
D
Diameter
[mm]
A
Connection
ⁿ/ₐ
5840
5840
0 - 40 mbar
63.0
G 1/4
5841
5841
0 - 60 mbar
63.0
G 1/4
5842
5842
0 - 100 mbar
63.0
G 1/4
5843
5843
0 - 160 mbar
63.0
G 1/4
5844
5844
0 - 250 mbar
63.0
G 1/4
6840
6840
0 - 40 mbar
100.0
G 1/2
6841
6841
0 - 60 mbar
100.0
G 1/2
6842
6842
0 - 100 mbar
100.0
G 1/2
6843
6843
0 - 160 mbar
100.0
G 1/2
6844
6844
0 - 250 mbar
100.0
G 1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表