CAPSS - mopianshilianzhouqi gaoraoxing(danmopianx) zidongluosixing
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_728_3.prj},{NB=CAPSS26-5-5},{CODE=CAPSS},{MAT1=lvhejing},{MAT2=buxiugang},{MAT3=SCM435},{SUR1=yangjiyanghuachuli},{SUR2=fahei},{ENCL=shuojingluoshuan/zhidongluoshuan},{D=26},{DWB=5,6,6.35,8,10,11},{D1=5.00},{D2=5.00},{L=25.45},{LL=11.9},{F1=3.5},{F2=5.5},{A=9.0},{MH=M2.5},{MZ=3.0},{MHJ=1},{MS=M3},{MSJ=0.7},{RXNJ=2},{C=2},{H=1000},{MAXSPEED=10000},{I=2.5X10^-6},{J=±0.1},{K=2},{WEI=24},{YUANWZD=19.0},{DAYUANZJ=5.5},{XIAOYUANZJ=2.013},{XIAOKONGSHEN=8.550},{ZHONGJIANNEIKON=12.50},{LSKPM=5.5},{LINK=https://www.srdfaa.com/product/1141603220966.html},{LSKJJ=3.0},{PPATH=mpslzq_728_3/mpslzq_728_3.3_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
CODE
daima
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
MAT3
shuojingluoshuanzhidongluosi caizhi
ⁿ/ₐ
SUR1
zhuti biaomianchuli
ⁿ/ₐ
SUR2
shuojingluoshuanzhidongluosi biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
L
l
[mm]
LL
ℓ
[mm]
F1
[mm]
F2
[mm]
A
[mm]
MH
shuojingluosuan M
ⁿ/ₐ
MHJ
luoshuan jingguniuju(N*m)
ⁿ/ₐ
MS
zhidongluosi M
ⁿ/ₐ
MSJ
luoshi jingguniuju(N*m)
ⁿ/ₐ
RXNJ
rongxuniuju
ⁿ/ₐ
C
rongxujiaodu
[°]
H
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXSPEED
zuigaozhuansu(r/min)
ⁿ/ₐ
I
guanxingju(kg*m^2)
ⁿ/ₐ
J
rongxuzhouxiangzhengfu
[mm]
K
buchangxishu
ⁿ/ₐ
WEI
zhongliang
[g]
CAPSS20-4-4
CAPSS
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
20
23.05
11.0
3.5
5.5
6.4
M2.5
0.5
M3
0.7
1
2
700
10000
8.8X10^-7
±0.1
2
16
CAPSS26-5-5
CAPSS
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
26
25.45
11.9
3.5
5.5
9.0
M2.5
1
M3
0.7
2
2
1000
10000
2.5X10^-6
±0.1
2
24
CAPSS29-5-5
CAPSS
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
29
25.70
11.9
3.5
5.5
10.5
M2.5
1.5
M4
1.7
3
2
1350
10000
4.1X10^-6
±0.15
2
31
CAPSS33-6-6
CAPSS
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
33
28.50
13.0
4.0
6.5
12.0
M3
2.5
M4
1.7
5
2
2000
10000
7.7X10^-6
±0.20
2
44
CAPSS39-8-8
CAPSS
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
39
35.00
16.0
4.8
8.0
14.0
M4
7
M5
4.0
8
2
4250
10000
1.9X10^-5
±0.25
2
82
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CASWC - Diaphragm coupling high rigidity (outer diameter 87) two side clamp...
SRD-FA
04.07.2022
CAPW - coupling-Diaphragm coupling-High flexibility(Double diaphragm type)-...
SRD-FA
04.07.2022
GCPSSLK, GCPSSRK, GCPSSWK - C-VALUE Disc Couplings - Set Screw (Single Disc...
Misumi
28.04.2022
A180FLM - Lead screw nuts
igus
13.09.2022
CASX,CACX - coupling-Grooved coupling-Ultra high precision aluminum alloy
SRD-FA
04.07.2022
CASPS - coupling-Diaphragm coupling-High rigidity clamping type(Single diap...
SRD-FA
04.07.2022
CAAC,CAAPC - Diaphragm material-Diaphragm coupling(Single diaphragm type、Do...
SRD-FA
08.09.2022
GN 2242 - Oldham couplings with clampung hub, Bore code K, with keyway
Ganter
12.04.2024
W300FRM - Trapezoidal lead screw nuts with flange
igus
13.09.2022
W0020760 - Stainless Diaphragm washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
RFLM - Trapezoidal lead screw nuts with flange
igus
13.09.2022
CASCS,CASCWKS - coupling-Diaphragm coupling-High torque clamping type(Singl...
SRD-FA
04.07.2022
Coupling GM
MecVel
12.09.2023
COUPLING
Tsubakimoto Chain Co.
05.07.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성