CAPO,CAPOC - lzq-szlzq-lsgdx/jcx
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_750.prj},{NB=CAPO40-10-10},{CODE=CAPO},{TYPE=luosigudingxing},{MAT1=lvhejin},{MAT2=jusuoquan},{SUR=yangjiyanghuachuli},{ENCL=zhidongluosi},{D=40},{ALT1=},{D1=10},{LDC=0.000},{ALT2=},{D2=10},{RDC=0.000},{D2Z3='','yishezhi RDC'},{ALT3=},{ALT4=},{D3=17.0},{L=32.0},{LL=14.0},{T=4},{F=7.0},{A=0.0},{M=M2.5},{MZ=6.0},{JGNJ=7},{RXNJ=9},{RXPJ=3},{RXPX=3},{JTNZGD=540},{MAXSPEED=15000},{GXJ=2.3X10^-5},{WEI=80},{LINK=https://www.srdfaa.com/product/1141603221081.html},{CAOSHENG2=1.000},{ZJTK=7.000},{ZJTH=19.000},{XFD=0.000},{LSKZJ=0.000},{LSKJJC=0.000},{PPATH=szxlzq_750/szxlzq_750-zp_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
gu caizhi
ⁿ/ₐ
MAT2
tiaozhenghuan caizhi
ⁿ/ₐ
SUR
gu biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
LK
ⁿ/ₐ
RK
ⁿ/ₐ
D3
d3
[mm]
L
[mm]
LL
ℓ
[mm]
T
t
[mm]
F
[mm]
A
[mm]
M
jingguluosuan/zhidongluosi
ⁿ/ₐ
JGNJ
jingguniuju
[N·m]
RXNJ
rongxuniuju
[N·m]
RXPJ
rongxupianjiao
[°]
RXPX
rongxupianxing
[mm]
JTNZGD
jingtainiuzhuangangdu
[(N·m/rad)]
MAXSPEED
zuigaozhuansu
[r/min]
GXJ
guanxingju
[kg·m²]
WEI
zhongliang
[g]
CAPO16-3-3
CAPO
luosigudingxing
lvhejin
jusuoquan
yangjiyanghuachuli
zhidongluosi
16
0
0
7.0
18.0
7.0
4
3.5
0.0
M3
0.7
0.7
3
1
31
39000
3.2X10^-7
7
CAPO20-4-4
CAPO
luosigudingxing
lvhejin
jusuoquan
yangjiyanghuachuli
zhidongluosi
20
0
0
9.0
23.0
9.0
5
4.5
0.0
M4
1.7
1.2
3
1.5
60
31000
1.0X10^-6
14
CAPO25-5-5
CAPO
luosigudingxing
lvhejin
jusuoquan
yangjiyanghuachuli
zhidongluosi
25
0
0
11.0
28.0
11.0
6
5.5
0.0
M5
4
2
3
2
140
25000
3.0X10^-6
27
CAPO32-8-8
CAPO
luosigudingxing
lvhejin
jusuoquan
yangjiyanghuachuli
zhidongluosi
32
3
3
14.5
33.0
13.0
7
6.5
0.0
M6
7
4.5
3
2.5
280
19000
9.5X10^-6
50
CAPO40-10-10
CAPO
luosigudingxing
lvhejin
jusuoquan
yangjiyanghuachuli
zhidongluosi
40
3
3
17.0
32.0
14.0
4
7.0
0.0
M2.5
7
9
3
3
540
15000
2.3X10^-5
80
CAPOC16-5-5
CAPOC
luosijiachixing
lvhejin
jusuoquan
yangjiyanghuachuli
neiliujiaoluoshuan
16
0
0
7.0
29.0
13.0
3
3.0
5.0
M2.5
1
0.7
3
1
31
39000
5.8X10^-7
12
CAPOC20-6-6
CAPOC
luosijiachixing
lvhejin
jusuoquan
yangjiyanghuachuli
neiliujiaoluoshuan
20
0
0
9.0
33.0
14.0
5
3.0
6.5
M2.5
1
1.2
3
1.5
60
31000
1.5X10^-6
19
CAPOC25-6.35-6.35
CAPOC
luosijiachixing
lvhejin
jusuoquan
yangjiyanghuachuli
neiliujiaoluoshuan
25
0
0
11.0
39.0
17.0
5
3.8
9.0
M3
1.5
2
3
2
140
25000
4.4X10^-6
36
CAPOC32-8-8
CAPOC
luosijiachixing
lvhejin
jusuoquan
yangjiyanghuachuli
neiliujiaoluoshuan
32
3
3
14.5
45.0
19.0
7
4.5
11.0
M4
2.5
4.5
3
2.5
280
19000
1.4X10^-5
69
CAPOC40-12-12
CAPOC
luosijiachixing
lvhejin
jusuoquan
yangjiyanghuachuli
neiliujiaoluoshuan
40
4
4
17.0
50.0
23.0
4
7.0
13.0
M5
4
9
3
3
540
15000
4.1X10^-5
130
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성