CAE NKX R - Needle and thrust ball combination/Needle and thrust cylindrical needle combination with inner ring · Standard type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/cae-nkx_r.prj},{NB=CAE-NKX45Z-IR},{SC=CAE-NKX},{CB=IR},{MT=SUJ2},{D=45},{DD=62},{B=25.0},{B1=35},{C=14},{R=0.6},{R1=0.6},{D1=50},{DD1=71.5},{B3=10.0},{D2=65.5},{CR=38},{COR=74},{CA=29},{CPA=75},{DS=62},{DD2=48},{RR=0.6},{RR1=0.6},{AS=1900},{WEIGHT=370.8},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
B1
[mm]
C
[mm]
R
r(min)
[mm]
R1
r1(min)
[mm]
D1
d1
[mm]
DD1
D1
[mm]
B3
[mm]
D2
d2
[mm]
CR
Radial basic rated load Cr (dynamic)
[KN]
COR
Radial basic rated load Cor (static)
[KN]
CA
Axial basic rated load Ca (dynamic)
[KN]
CPA
Axial basic rated load Cpa (static)
[KN]
DS
Ds(min)
[mm]
DD2
D2(min)
[mm]
RR
R(max)
[mm]
RR1
R1(max)
[mm]
AS
Allowable speed
[rpm]
WEIGHT
weight
[g]
CAE-NKX7Z-IR
CAE-NKX7Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
7
19
16.0
23
9
0.3
0.3
10
25.0
6.5
19.7
6.2
7.8
10
14
18
9
0.3
0.3
7200
40.9
CAE-NKX9Z-IR
CAE-NKX9Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
9
21
16.0
23
9
0.3
0.3
12
27.0
6.5
21.7
9
11
10.3
15.4
20
11
0.3
0.3
6600
46
CAE-NKX12Z-IR
CAE-NKX12Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
12
24
16.0
23
9
0.3
0.3
15
29.0
6.5
23.7
10.7
12.7
10.5
16.8
23
14
0.3
0.3
5700
54.6
CAE-NKX14Z-IR
CAE-NKX14Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
14
26
17.0
25
9
0.3
0.3
17
31.0
8.0
25.7
11.9
15
10.8
18.2
25
16
0.3
0.3
5100
64.5
CAE-NKX17Z-IR
CAE-NKX17Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
17
30
20.0
30
10
0.3
0.3
20
36.0
10.5
30.7
16.4
23.8
14.3
24.7
29
19
0.3
0.3
4500
103.5
CAE-NKX20Z-IR
CAE-NKX20Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
20
37
20.0
30
11
0.6
0.3
25
43.0
9.5
37.7
18.8
30.5
19.6
37.5
35
22
0.6
0.3
3600
159.5
CAE-NKX25Z-IR
CAE-NKX25Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
25
42
20.0
30
11
0.6
0.3
30
48.0
9.5
42.7
22.6
36
20.4
42
40
27
0.6
0.3
3000
180.8
CAE-NKX30Z-IR
CAE-NKX30Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
30
47
20.0
30
12
0.6
0.3
35
53.0
9.0
47.7
24.3
41.5
21.2
47
45
32
0.6
0.3
2700
207
CAE-NKX35Z-IR
CAE-NKX35Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
35
52
20.0
32
13
0.6
0.3
40
61.0
10.0
55.7
26
47
27
63
52
37
0.6
0.3
2400
252.2
CAE-NKX40Z-IR
CAE-NKX40Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
40
58
20.0
32
14
0.6
0.3
45
66.5
9.0
60.5
27.5
53
28
69
57
42
0.6
0.3
2100
315.8
CAE-NKX45Z-IR
CAE-NKX45Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
45
62
25.0
35
14
0.6
0.6
50
71.5
10.0
65.5
38
74
29
75
62
48
0.6
0.6
1900
370.8
CAE-NKX50Z-IR
CAE-NKX50Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
50
72
25.0
40
17
1.0
1.0
60
86.5
12.0
80.5
42
90
41.5
113
75
55
1.0
1.0
1600
542
CAE-NKX60Z-IR
CAE-NKX60Z-IR
CAE-NKX
Combination of rolling ne...
SUJ2
60
85
26.0
40
18
1.0
1.0
70
96.5
11.0
86.5
56
120
43.1
101
85
68
1.0
1.0
1200
801
CAE-NKXR12Z-IR
CAE-NKXR12Z-IR
CAE-NKXR
Combination of needle rol...
SUJ2
12
24
16.0
23
9
0.3
0.3
15
29.0
6.5
23.7
10.7
12.7
14.4
28.5
25
14
0.3
0.3
7800
52.6
CAE-NKXR14Z-IR
CAE-NKXR14Z-IR
CAE-NKXR
Combination of needle rol...
SUJ2
14
26
17.0
25
9
0.3
0.3
17
31.0
8.0
25.7
11.9
15
15.9
33.5
27
16
0.3
0.3
7200
62.5
CAE-NKXR17Z-IR
CAE-NKXR17Z-IR
CAE-NKXR
Combination of needle rol...
SUJ2
17
30
20.0
30
10
0.3
0.3
20
36.0
10.5
30.7
16.4
23.8
24.9
53
32
19
0.3
0.3
6000
97.5
CAE-NKXR20Z-IR
CAE-NKXR20Z-IR
CAE-NKXR
Combination of needle rol...
SUJ2
20
37
20.0
30
11
0.6
0.3
25
43.0
9.5
37.7
18.8
30.5
33.5
76
39
22
0.6
0.3
5100
152.5
CAE-NKXR25Z-IR
CAE-NKXR25Z-IR
CAE-NKXR
Combination of needle rol...
SUJ2
25
42
20.0
30
11
0.6
0.3
30
48.0
9.5
42.7
22.6
36
35.5
86
44
27
0.6
0.3
4500
173.8
CAE-NKXR30Z-IR
CAE-NKXR30Z-IR
CAE-NKXR
Combination of needle rol...
SUJ2
30
47
20.0
30
12
0.6
0.3
35
53.0
9.0
47.7
24.3
41.5
39
101
49
32
0.6
0.3
3900
204
CAE-NKXR35Z-IR
CAE-NKXR35Z-IR
CAE-NKXR
Combination of needle rol...
SUJ2
35
52
20.0
32
13
0.6
0.3
40
61.0
10.0
55.7
26
47
56
148
56
37
0.6
0.3
3600
258.2
CAE-NKXR40Z-IR
CAE-NKXR40Z-IR
CAE-NKXR
Combination of needle rol...
SUJ2
40
58
20.0
32
14
0.6
0.3
45
66.5
9.0
60.6
27.5
53
59
163
61
42
0.6
0.3
3000
310.8
CAE-NKXR45Z-IR
CAE-NKXR45Z-IR
CAE-NKXR
Combination of needle rol...
SUJ2
45
62
25.0
35
14
0.6
0.6
50
71.5
10.0
65.5
38
74
61
177
66
48
0.6
0.6
2800
358.8
CAE-NKXR50Z-IR
CAE-NKXR50Z-IR
CAE-NKXR
Combination of needle rol...
SUJ2
50
72
25.5
40
17
1.0
1.0
60
86.5
12.0
80.5
47.5
103
64.6
224
82
59
1.0
1.0
1600
703
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성