CADEK,CADEKP - lzq-mpslzq-jcx
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_745.prj},{NB=CADEK190-60-60},{CODE=CADEK},{TYPE=danmopianxing},{MAT1=S45C},{MAT2=buxiugang},{SUR=fahei},{ENCL=suojinluoshuan/zhidongluosi},{NO=190},{D1=60},{D1WB=60,65,70,75,80,85},{D2=60},{D=190},{DD1=126},{L=145},{L1=65},{L11=50},{L2=-},{L2WB=100},{W=15},{M=M12},{MZ=12},{EDNJ=2000},{ZDNJ=4000},{MAXS=4700},{GXJ=45.8X10^-3},{GC=1150X10^-3},{JPC=0.03},{JXPC=1},{ZXPC=±0.5},{WEI=15476},{LINK=https://www.srdfaa.com/product/1444335968608.html},{L10=12.000},{LSKWZD=160.000},{PPATH=mpslzq_745/mpslzq_745-zp_asmtal.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
SUR
zhuti biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
NO
NO.
ⁿ/ₐ
D
[mm]
DD1
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
W
[mm]
M
[mm]
EDNJ
edingniuju(N*m)
ⁿ/ₐ
ZDNJ
zuidaniuju(N*m)
ⁿ/ₐ
MAXS
zuigaozhuansu(r/min)
ⁿ/ₐ
GXJ
guanxingliju(kg*m^3)
ⁿ/ₐ
GC
jingtainiuzhuangangxing(N*m/rad)
[mm]
JPC
jinxiangpiancha
[mm]
JXPC
jiaoxiangpiancha
[°]
ZXPC
zhouxiangpiancha
[mm]
WEI
zhongliang
[g]
CADEK56-8-8
CADEK
danmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
56
56
32
45
20
-
5
M5
25
50
20000
0.1X10^-3
15X10^-3
0.02
1
±0.3
431.5
CADEK68-11-11
CADEK
danmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
68
68
35
56
25
-
6
M6
55
110
15000
0.28X10^-3
28X10^-3
0.02
1
±0.3
734
CADEK82-14-14
CADEK
danmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
82
82
54
66
30
-
6
M6
80
160
14000
0.85X10^-3
81X10^-3
0.02
1
±0.3
1082.5
CADEK94-19-19
CADEK
danmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
94
94
58
68
30
-
8
M8
170
340
11000
1.5X10^-3
165X10^-3
0.02
1
±0.3
1865
CADEK104-19-19
CADEK
danmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
104
104
68
80
35
-
10
M8
240
480
9800
2.4X10^-3
240X10^-3
0.02
1
±0.4
2901
CADEK126-22-22
CADEK
danmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
126
126
78
91
40
-
11
M10
420
840
8000
6.3X10^-3
410X10^-3
0.02
1
±0.4
5018
CADEK144-30-30
CADEK
danmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
144
144
88
102
45
-
12
M12
700
1400
6800
9.2X10^-3
760X10^-3
0.02
1
±0.4
7595.5
CADEK152-45-45
CADEK
danmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
152
152
104
102
45
-
12
M8
800
1600
5800
11.0X10^-3
836X10^-3
0.03
1
±0.4
8800
CADEK178-48-48
CADEK
danmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
178
178
118
124
55
-
14
M10
1300
2600
5100
27.9X10^-3
1065X10^-3
0.03
1
±0.5
11610
CADEK190-60-60
CADEK
danmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
190
190
126
145
65
-
15
M12
2000
4000
4700
45.8X10^-3
1150X10^-3
0.03
1
±0.5
15476
CADEKP56-8-8
CADEKP
shuangmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
56
56
32
74
20
24
5
M5
25
50
15000
0.19X10^-3
7.5X10^-3
0.04
1.5
±0.6
690.5
CADEKP68-11-11
CADEKP
shuangmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
68
68
40
86
25
24
6
M6
55
110
14000
0.54X10^-3
13X10^-3
0.04
1.5
±0.6
1209.5
CADEKP82-14-14
CADEKP
shuangmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
82
82
54
100
29
26
6
M6
80
160
11000
1.6X10^-3
39X10^-3
0.04
1.5
±0.6
1769
CADEKP94-19-19
CADEKP
shuangmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
94
94
58
106
30
30
8
M8
170
340
9500
2.8X10^-3
78X10^-3
0.04
1.5
±0.6
3037
CADEKP104-19-19
CADEKP
shuangmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
104
104
68
120
35
30
10
M8
240
480
8800
4.6X10^-3
115X10^-3
0.04
1.5
±0.8
4513
CADEKP126-22-22
CADEKP
shuangmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
126
126
78
140
40
38
11
M10
420
840
6800
11.9X10^-3
200X10^-3
0.04
1.5
±0.8
7979.5
CADEKP144-30-30
CADEKP
shuangmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
144
144
88
160
45
46
12
M12
700
1400
6000
18.2X10^-3
350X10^-3
0.04
1.5
±0.8
11893
CADEKP152-45-45
CADEKP
shuangmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
152
152
104
184
45
70
12
M8
800
1600
5800
21.5X10^-3
750X10^-3
0.06
2
±0.8
13013
CADEKP178-48-48
CADEKP
shuangmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
178
178
118
218
55
80
14
M10
1300
2600
5100
46.5X10^-3
1420X10^-3
0.06
2
±1.0
20440
CADEKP190-60-60
CADEKP
shuangmopianxing
S45C
buxiugang
fahei
suojinluoshuan/zhidongluo...
190
190
126
260
65
100
15
M12
2000
4000
4700
76.3X10^-3
1690X10^-3
0.06
2
±1.0
29140
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성