Cable Entry Seals
TE Connectivity
Harnessing
Heat Shrink Components
Powered by
CAD모델 선택
{teconnectivity/harnessing/heat_shrink_components/cable_entry_seals.prj},{NB=848633-001},{PN=848633-001},{NBL=1},{DS=2.000},{SHA256=YqBUgAjwASHFbBdAeRRD2M980Cct8ZJRSFPVsTuxACc=},{INAME=00031__c2d8486332d0012de2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-848633-001.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=CES-4},{ALIAS=7-1196617-9, CES-4}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
ANGLE
Angle
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
NBL
Number of Branches/Legs
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
EIDMM
Expanded Inside Diameter (Min)
[mm]
EIDIN
Expanded Inside Diameter (Min)
[in]
RIDMMM
Recovered Inside Diameter (Max)
[mm]
RIDMIN
Recovered Inside Diameter (Max)
[in]
DS
Drill Size
ⁿ/ₐ
CDRMM
Cable Diameter Range
[mm]
CDRIN
Cable Diameter Range
[in]
OLRMM
Overall Length (Recovered)
[mm]
OLRIN
Overall Length (Recovered)
[in]
OLSMM
Overall Length (Supplied)
[mm]
OLSIN
Overall Length (Supplied)
[in]
FLAMMABILITY
Flammability
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
409534-001
409534-001
CES-1
1-1193089-7
Straight
Heat Shrink Cable Entry S...
1
Standard
Nylon, Polyolefin
1-12
12.7
.5
4.32
.17
1.000
4.32 – 10.92
.17 – .43
62.23
2.45
62.23
2.45
Flame-Retardant
Molded part has hot-melt ...
848633-001
848633-001
CES-4
7-1196617-9, CES-4
Straight
Heat Shrink Cable Entry S...
1
Standard
Polyolefin, Nylon
2 - 8
40.64
1.6
19.1, 19.1 – .75
.75, .752
2.000
19.81 – 35.54
.78 – 1.36
97.79
3.85
97.79
3.85
Flame-Retardant
Molded part has hot-melt ...
912229-001
912229-001
CES-3
3-1197084-1
Straight
Heat Shrink Cable Entry S...
1
Standard
Nylon, Polyolefin
1-3/8-12
28.4
1.12
12.8
.5
1.375
13.46 – 25.91
.53 – 1.02
90.17
3.55
90.17
3.55
Flame-Retardant
Molded part has hot-melt ...
967279-001
967279-001
CES-2
3-1197479-4, CES-2
Straight
Heat Shrink Cable Entry S...
1
Standard
Polyolefin, Nylon
1-12
19.1
.75
6.4
.25
1.000
6.6 – 16.26
.26 – .64
62.23
2.45
62.23
2.45
Flame-Retardant
Molded part has hot-melt ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성