ca84 - Bearing seat assembly, standard flange type, self-aligning ball bearing, with retaining ring
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca84_asmtab.prj},{NB=CA84FN-1208ATN-NA},{SC=CA84FN},{TYPE=square flange},{MT1=steel},{MT2=S45C},{MT3=Spring steel},{ST=Non electrolytic nickel plating},{BM=1208},{CB=ATN},{D=40},{DH7=80},{TOL=+0.030~0},{B=18.0},{H=134},{W=96},{V=27.0},{V1=24},{V2=3},{V3=3},{DH=74},{D1G7=92},{TOL2=-0.012~-0.047},{PCD=113},{K=102},{A=98},{F=56},{M=M12(10.5)},{MM=12},{D1=17.5},{H1=11.2},{NA=-NA},{INFOTEXT=website},{D2=83.500},{T=2.500},{PPATH=ca84/assemblies/ca84_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT1
material(bearing)
ⁿ/ₐ
MT2
material(holder)
ⁿ/ₐ
MT3
material(RING)
ⁿ/ₐ
ST
surface treatment(holder)
ⁿ/ₐ
BM
Bearing model
ⁿ/ₐ
D
d
[mm]
DH7
[mm]
TOL
DH7 tolerance
[mm]
B
[mm]
H
[mm]
W
[mm]
V
[mm]
V1
[mm]
V2
[mm]
V3
[mm]
DH
dh
[mm]
D1G7
D1g7
[mm]
TOL2
D1g7 tolerance
[mm]
PCD
P.C.D
[mm]
K
[mm]
A
[mm]
F
[mm]
M
M(Coarse thread)(d2)
ⁿ/ₐ
D1
d1
[mm]
H1
h1
[mm]
CA84YF-1200ATN-NA
CA84YF-1200ATN-NA
CA84YF
Round Flange
steel
S45C
Spring steel
turn black
1200
10
30
+0.021~0
9.0
54
38
14.0
12
2
2
24
36
-0.009~-0.034
44
42
44
0
M5(4.3)
8.0
4.6
CA84YF-1201ATN-NA
CA84YF-1201ATN-NA
CA84YF
Round Flange
steel
S45C
Spring steel
turn black
1201
12
32
+0.025~0
10.0
56
40
15.0
13
2
2
26
38
-0.009~-0.034
46
43
46
0
M5(4.3)
8.0
4.6
CA84YF-1202ATN-NA
CA84YF-1202ATN-NA
CA84YF
Round Flange
steel
S45C
Spring steel
turn black
1202
15
35
+0.025~0
11.0
64
44
17.0
15
2
2
29
42
-0.009~-0.034
52
49
52
0
M6(5.2)
9.5
5.6
CA84YF-1203-NA
CA84YF-1203-NA
CA84YF
Round Flange
steel
S45C
Spring steel
turn black
1203
17
40
+0.025~0
12.0
72
50
18.0
16
2
2
34
48
-0.009~-0.034
60
54
60
0
M6(5.2)
9.5
5.6
CA84YF-1204ATN-NA
CA84YF-1204ATN-NA
CA84YF
Round Flange
steel
S45C
Spring steel
turn black
1204
20
47
+0.025~0
14.0
81
58
20.0
18
2
2
40
54
-0.010~-0.040
68
62
59
34
M8(6.8)
11.0
6.7
CA84YF-1205ATN-NA
CA84YF-1205ATN-NA
CA84YF
Round Flange
steel
S45C
Spring steel
turn black
1205
25
52
+0.030~0
15.0
94
64
22.0
20
2
2
45
60
-0.010~-0.040
78
72
68
39
M10(8.5)
14.0
8.8
CA84YF-1206ATN-NA
CA84YF-1206ATN-NA
CA84YF
Round Flange
steel
S45C
Spring steel
turn black
1206
30
62
+0.030~0
16.0
104
74
23.0
21
2
2
55
70
-0.010~-0.040
88
79
77
44
M10(8.5)
14.0
8.8
CA84YF-1207ATN-NA
CA84YF-1207ATN-NA
CA84YF
Round Flange
steel
S45C
Spring steel
turn black
1207
35
72
+0.030~0
17.0
126
88
26.0
23
3
3
64
84
-0.012~-0.047
105
95
92
51
M12(10.5)
17.5
11.2
CA84YF-1208ATN-NA
CA84YF-1208ATN-NA
CA84YF
Round Flange
steel
S45C
Spring steel
turn black
1208
40
80
+0.030~0
18.0
134
96
27.0
24
3
3
74
92
-0.012~-0.047
113
102
98
56
M12(10.5)
17.5
11.2
CA84YF-1210ATN-NA
CA84YF-1210ATN-NA
CA84YF
Round Flange
steel
S45C
Spring steel
turn black
1210
50
90
+0.035~0
20.0
147
110
31.0
28
3
4
83
106
-0.012~-0.047
126
0
104
72
M12(10.5)
17.5
11.2
CA84YN-1200ATN-NA
CA84YN-1200ATN-NA
CA84YN
Round Flange
steel
S45C
Spring steel
Non electrolytic nickel p...
1200
10
30
+0.021~0
9.0
54
38
14.0
12
2
2
24
36
-0.009~-0.034
44
42
44
0
M5(4.3)
8.0
4.6
CA84YN-1201ATN-NA
CA84YN-1201ATN-NA
CA84YN
Round Flange
steel
S45C
Spring steel
Non electrolytic nickel p...
1201
12
32
+0.025~0
10.0
56
40
15.0
13
2
2
26
38
-0.009~-0.034
46
43
46
0
M5(4.3)
8.0
4.6
CA84YN-1202ATN-NA
CA84YN-1202ATN-NA
CA84YN
Round Flange
steel
S45C
Spring steel
Non electrolytic nickel p...
1202
15
35
+0.025~0
11.0
64
44
17.0
15
2
2
29
42
-0.009~-0.034
52
49
52
0
M6(5.2)
9.5
5.6
CA84YN-1203-NA
CA84YN-1203-NA
CA84YN
Round Flange
steel
S45C
Spring steel
Non electrolytic nickel p...
1203
17
40
+0.025~0
12.0
72
50
18.0
16
2
2
34
48
-0.009~-0.034
60
54
60
0
M6(5.2)
9.5
5.6
CA84YN-1204ATN-NA
CA84YN-1204ATN-NA
CA84YN
Round Flange
steel
S45C
Spring steel
Non electrolytic nickel p...
1204
20
47
+0.025~0
14.0
81
58
20.0
18
2
2
40
54
-0.010~-0.040
68
62
59
34
M8(6.8)
11.0
6.7
CA84YN-1205ATN-NA
CA84YN-1205ATN-NA
CA84YN
Round Flange
steel
S45C
Spring steel
Non electrolytic nickel p...
1205
25
52
+0.030~0
15.0
94
64
22.0
20
2
2
45
60
-0.010~-0.040
78
72
68
39
M10(8.5)
14.0
8.8
CA84YN-1206ATN-NA
CA84YN-1206ATN-NA
CA84YN
Round Flange
steel
S45C
Spring steel
Non electrolytic nickel p...
1206
30
62
+0.030~0
16.0
104
74
23.0
21
2
2
55
70
-0.010~-0.040
88
79
77
44
M10(8.5)
14.0
8.8
CA84YN-1207ATN-NA
CA84YN-1207ATN-NA
CA84YN
Round Flange
steel
S45C
Spring steel
Non electrolytic nickel p...
1207
35
72
+0.030~0
17.0
126
88
26.0
23
3
3
64
84
-0.012~-0.047
105
95
92
51
M12(10.5)
17.5
11.2
CA84YN-1208ATN-NA
CA84YN-1208ATN-NA
CA84YN
Round Flange
steel
S45C
Spring steel
Non electrolytic nickel p...
1208
40
80
+0.030~0
18.0
134
96
27.0
24
3
3
74
92
-0.012~-0.047
113
102
98
56
M12(10.5)
17.5
11.2
CA84YN-1210ATN-NA
CA84YN-1210ATN-NA
CA84YN
Round Flange
steel
S45C
Spring steel
Non electrolytic nickel p...
1210
50
90
+0.035~0
20.0
147
110
31.0
28
3
4
83
106
-0.012~-0.047
126
0
104
72
M12(10.5)
17.5
11.2
CA84YW-1200ATN-NA
CA84YW-1200ATN-NA
CA84YW
Round Flange
steel
A2017
Spring steel
Natural anodizing (matte)
1200
10
30
+0.021~0
9.0
54
38
14.0
12
2
2
24
36
-0.009~-0.034
44
42
44
0
M5(4.3)
8.0
4.6
CA84YW-1201ATN-NA
CA84YW-1201ATN-NA
CA84YW
Round Flange
steel
A2017
Spring steel
Natural anodizing (matte)
1201
12
32
+0.025~0
10.0
56
40
15.0
13
2
2
26
38
-0.009~-0.034
46
43
46
0
M5(4.3)
8.0
4.6
CA84YW-1202ATN-NA
CA84YW-1202ATN-NA
CA84YW
Round Flange
steel
A2017
Spring steel
Natural anodizing (matte)
1202
15
35
+0.025~0
11.0
64
44
17.0
15
2
2
29
42
-0.009~-0.034
52
49
52
0
M6(5.2)
9.5
5.6
CA84YW-1203-NA
CA84YW-1203-NA
CA84YW
Round Flange
steel
A2017
Spring steel
Natural anodizing (matte)
1203
17
40
+0.025~0
12.0
72
50
18.0
16
2
2
34
48
-0.009~-0.034
60
54
60
0
M6(5.2)
9.5
5.6
CA84YW-1204ATN-NA
CA84YW-1204ATN-NA
CA84YW
Round Flange
steel
A2017
Spring steel
Natural anodizing (matte)
1204
20
47
+0.025~0
14.0
81
58
20.0
18
2
2
40
54
-0.010~-0.040
68
62
59
34
M8(6.8)
11.0
6.7
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LVA - Bearing assembly steel design type LVA
Franke
20.01.2023
FB250STW - Cleanline Mounted Bearing
Hub City
15.09.2021
FAA091-090-088-096-097 - Double bearing with seat bearing without stop ring...
YDFA
29.03.2024
KFL001_006-ASAHI - ASAHI Mounted Bearing,Cast Type,Miniature Rhombus Outer ...
Yiheda 3D Electronic Gallery
09.05.2024
LVD - Bearing assembly external gear steel type LVD
Franke
03.03.2023
LTD - Bearing assembly with direct drive Serie LTD
Franke
09.04.2024
FB250CTW - Cleanline Mounted Bearing
Hub City
15.09.2021
CA38 - Double bearing guide flange type - with retaining ring
HEFA
01.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성