c-zf04 - Economical type with flange linear bearings and double lining type
HEFA
18-linear_bearing
Powered by
CAD모델 선택
{hefa/18-linear_bearing/c-zf04.prj},{NB=C-ZF04YB-d30},{SC=C-ZF04YB},{TYPE=Double-lined type, round flange type},{MT=SUJ2},{HD=56HRC~},{ST=-},{MT2=SUJ2},{MT3=resin},{MT4=nitrile rubber},{AT=-15~80℃},{D=30},{DD=45},{L=123},{H=74},{V=10},{D1=6.6},{D2=11.0},{VV=6.1},{PCD=60},{F=35},{C=2485},{CO=5485},{WEIGHT=585},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
HD
hardness(Sleeve)
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
MT2
material(Ball)
ⁿ/ₐ
MT3
material(Cage)
ⁿ/ₐ
MT4
material(Seals)
ⁿ/ₐ
AT
Use ambient temperature
ⁿ/ₐ
D
d
[mm]
TOL
d tolerance
[mm]
DD
D
[mm]
TOL2
D tolerance
[mm]
L
[mm]
TOL3
L tolerance
[mm]
H
[mm]
V
[mm]
D1
d1
[mm]
D2
d2
[mm]
VV
v
[mm]
PCD
P.C.D
[mm]
W
[mm]
F
[mm]
A
[mm]
ECC
eccentricity
[mm]
Y
Perpendicularity Y
[mm]
C
Basic Load Rating C (Moving)
[N]
CO
Basic Load Rating Co (Static)
[N]
WEIGHT
weight
[g]
C-ZF04FB-d6
C-ZF04FB-d6
C-ZF04FB
Double-lined type, method...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
6
+0.03~-0.013
12
+0.006~-0.015
35
±0.6
28
5
3.5
6.0
3.1
20
22
0
20
0.030
0.030
320
525
30
C-ZF04FB-d8
C-ZF04FB-d8
C-ZF04FB
Double-lined type, method...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
8
+0.03~-0.013
15
+0.006~-0.015
45
±0.6
32
5
3.5
6.0
3.1
24
25
0
24
0.030
0.030
430
780
50
C-ZF04FB-d10
C-ZF04FB-d10
C-ZF04FB
Double-lined type, method...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
10
+0.03~-0.013
19
+0.006~-0.018
55
±0.6
40
6
4.5
7.5
4.1
29
30
0
29
0.030
0.030
585
1095
95
C-ZF04FB-d12
C-ZF04FB-d12
C-ZF04FB
Double-lined type, method...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
12
+0.03~-0.013
21
+0.006~-0.018
57
±0.6
42
6
4.5
7.5
4.1
32
32
0
32
0.040
0.040
655
1195
95
C-ZF04FB-d16
C-ZF04FB-d16
C-ZF04FB
Double-lined type, method...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
16
+0.03~-0.013
28
+0.006~-0.018
70
±0.6
48
6
4.5
7.5
4.1
38
37
22
31
0.030
0.030
1225
2345
185
C-ZF04FB-d20
C-ZF04FB-d20
C-ZF04FB
Double-lined type, method...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
20
+0.03~-0.015
32
+0.006~-0.021
80
±0.6
54
8
5.5
9.0
5.1
43
42
24
36
0.040
0.040
1395
2735
255
C-ZF04FB-d25
C-ZF04FB-d25
C-ZF04FB
Double-lined type, method...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
25
+0.03~-0.015
40
+0.006~-0.021
112
±0.6
62
8
5.5
9.0
5.1
51
50
32
40
0.040
0.040
1555
3135
535
C-ZF04FB-d30
C-ZF04FB-d30
C-ZF04FB
Double-lined type, method...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
30
+0.03~-0.015
45
+0.006~-0.021
123
±0.6
74
10
6.6
11.0
6.1
60
58
35
49
0.040
0.040
2485
5485
675
C-ZF04FN-d6
C-ZF04FN-d6
C-ZF04FN
Double-lined type, method...
SUJ2
56HRC~
Electroless nickel platin...
SUJ2
resin
nitrile rubber
-15~80℃
6
+0.03~-0.013
12
+0.006~-0.015
35
±0.6
28
5
3.5
6.0
3.1
20
22
0
20
0.030
0.030
320
525
30
C-ZF04FN-d8
C-ZF04FN-d8
C-ZF04FN
Double-lined type, method...
SUJ2
56HRC~
Electroless nickel platin...
SUJ2
resin
nitrile rubber
-15~80℃
8
+0.03~-0.013
15
+0.006~-0.015
45
±0.6
32
5
3.5
6.0
3.1
24
25
0
24
0.030
0.030
430
780
50
C-ZF04FN-d10
C-ZF04FN-d10
C-ZF04FN
Double-lined type, method...
SUJ2
56HRC~
Electroless nickel platin...
SUJ2
resin
nitrile rubber
-15~80℃
10
+0.03~-0.013
19
+0.006~-0.018
55
±0.6
40
6
4.5
7.5
4.1
29
30
0
29
0.030
0.030
585
1095
95
C-ZF04FN-d12
C-ZF04FN-d12
C-ZF04FN
Double-lined type, method...
SUJ2
56HRC~
Electroless nickel platin...
SUJ2
resin
nitrile rubber
-15~80℃
12
+0.03~-0.013
21
+0.006~-0.018
57
±0.6
42
6
4.5
7.5
4.1
32
32
0
32
0.040
0.040
655
1195
95
C-ZF04FN-d16
C-ZF04FN-d16
C-ZF04FN
Double-lined type, method...
SUJ2
56HRC~
Electroless nickel platin...
SUJ2
resin
nitrile rubber
-15~80℃
16
+0.03~-0.013
28
+0.006~-0.018
70
±0.6
48
6
4.5
7.5
4.1
38
37
22
31
0.030
0.030
1225
2345
185
C-ZF04FN-d20
C-ZF04FN-d20
C-ZF04FN
Double-lined type, method...
SUJ2
56HRC~
Electroless nickel platin...
SUJ2
resin
nitrile rubber
-15~80℃
20
+0.03~-0.015
32
+0.006~-0.021
80
±0.6
54
8
5.5
9.0
5.1
43
42
24
36
0.040
0.040
1395
2735
255
C-ZF04FN-d25
C-ZF04FN-d25
C-ZF04FN
Double-lined type, method...
SUJ2
56HRC~
Electroless nickel platin...
SUJ2
resin
nitrile rubber
-15~80℃
25
+0.03~-0.015
40
+0.006~-0.021
112
±0.6
62
8
5.5
9.0
5.1
51
50
32
40
0.040
0.040
1555
3135
535
C-ZF04FN-d30
C-ZF04FN-d30
C-ZF04FN
Double-lined type, method...
SUJ2
56HRC~
Electroless nickel platin...
SUJ2
resin
nitrile rubber
-15~80℃
30
+0.03~-0.015
45
+0.006~-0.021
123
±0.6
74
10
6.6
11.0
6.1
60
58
35
49
0.040
0.040
2485
5485
675
C-ZF04YB-d6
C-ZF04YB-d6
C-ZF04YB
Double-lined type, round ...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
6
+0.03~-0.013
12
+0.006~-0.015
35
±0.6
28
5
3.5
6.0
3.1
20
22
0
20
0.030
0.030
320
525
23
C-ZF04YB-d8
C-ZF04YB-d8
C-ZF04YB
Double-lined type, round ...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
8
+0.03~-0.013
15
+0.006~-0.015
45
±0.6
32
5
3.5
6.0
3.1
24
25
0
24
0.030
0.030
430
780
40
C-ZF04YB-d10
C-ZF04YB-d10
C-ZF04YB
Double-lined type, round ...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
10
+0.03~-0.013
19
+0.006~-0.018
55
±0.6
40
6
4.5
7.5
4.1
29
30
0
29
0.030
0.030
585
1095
75
C-ZF04YB-d12
C-ZF04YB-d12
C-ZF04YB
Double-lined type, round ...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
12
+0.03~-0.013
21
+0.006~-0.018
57
±0.6
42
6
4.5
7.5
4.1
32
32
0
32
0.040
0.040
655
1195
85
C-ZF04YB-d16
C-ZF04YB-d16
C-ZF04YB
Double-lined type, round ...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
16
+0.03~-0.013
28
+0.006~-0.018
70
±0.6
48
6
4.5
7.5
4.1
38
37
22
31
0.030
0.030
1225
2345
160
C-ZF04YB-d20
C-ZF04YB-d20
C-ZF04YB
Double-lined type, round ...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
20
+0.03~-0.015
32
+0.006~-0.021
80
±0.6
54
8
5.5
9.0
5.1
43
42
24
36
0.040
0.040
1395
2735
220
C-ZF04YB-d25
C-ZF04YB-d25
C-ZF04YB
Double-lined type, round ...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
25
+0.03~-0.015
40
+0.006~-0.021
112
±0.6
62
8
5.5
9.0
5.1
51
50
32
40
0.040
0.040
1555
3135
495
C-ZF04YB-d30
C-ZF04YB-d30
C-ZF04YB
Double-lined type, round ...
SUJ2
56HRC~
-
SUJ2
resin
nitrile rubber
-15~80℃
30
+0.03~-0.015
45
+0.006~-0.021
123
±0.6
74
10
6.6
11.0
6.1
60
58
35
49
0.040
0.040
2485
5485
585
C-ZF04YN-d6
C-ZF04YN-d6
C-ZF04YN
Double-lined type, round ...
SUJ2
56HRC~
Electroless nickel platin...
SUJ2
resin
nitrile rubber
-15~80℃
6
+0.03~-0.013
12
+0.006~-0.015
35
±0.6
28
5
3.5
6.0
3.1
20
22
0
20
0.030
0.030
320
525
23
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성