카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
BZFNB,BZFN,ZCZ17CAM,ZCZ17SAM,ZCZ17SS,BZKNB,BZKN,ZCZ18CAM,ZCZ18SS,BZHNB,BZHN,ZCZ19CAM,ZCZ19SAM,ZCZ19SS - Bearings with Housings - Non-Retained
PRiCi FA
Rotating motion parts
Bearings·Cam Followers·Roller Followers
Powered by
CAD모델 선택
{prici/bbb/b12/bzfnb_asmtab.prj},{NB=BZKN623ZZ},{LV1=Square Type},{FMAT=Equivalent to S45C},{BMAT=steel},{MAT2=S45C},{FSUR=Electroless Nickel Plating},{SUR2=du nie},{CODE=BZKN},{CODE1=M_BT_BGSN},{CODE2=2},{MYCODE=M_BGSN},{AV021='623ZZ','624ZZ','605ZZ','625ZZ','606ZZ','626ZZ','678ZZ','698ZZ','608ZZ','628ZZ','6700ZZ','6800ZZ','6900ZZ','6000ZZ','6200ZZ','6701ZZ','6801ZZ','6901ZZ','6001ZZ','6201ZZ','6702ZZ','6802ZZ','6902ZZ','6002ZZ','6202ZZ','6803ZZ','6903ZZ','6003ZZ','6203ZZ','6704ZZ','6804ZZ','6904ZZ','6004ZZ','6204ZZ','6805ZZ','6905ZZ','6005ZZ','6205ZZ','6806ZZ','6906ZZ','6006ZZ','6206ZZ','6007ZZ','6207ZZ','6008ZZ','6208ZZ'},{FIX95=PDF},{FIX97=PS},{FIX99=0.86,0.87,0.89,0.00},{AF971=PS1},{AF972=PS2},{VAR02=623ZZ}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
MODEL
Model
ⁿ/ₐ
LV1
Shape
ⁿ/ₐ
FMAT
Fixed seat material
ⁿ/ₐ
BMAT
Bearing material
ⁿ/ₐ
FSUR
Fixed seat surface treatment
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX02
d
[mm]
FIX04
D
[mm]
FIX06
D Tolerance
[mm]
FIX08
B
[mm]
FIX10
Ha
[mm]
FIX12
W
[mm]
FIX14
T
[mm]
FIX16
dh
[mm]
FIX18
P.C.D.
[mm]
FIX20
K
[mm]
FIX22
A
[mm]
FIX24
F
[mm]
FIX26
M(Coarse thread)(d2)
ⁿ/ₐ
FIX28
d1
[mm]
FIX30
H1
[mm]
BZFNB623ZZ
BZFNB623ZZ
Round Type
Equivalent to S45C
steel
Blackening treatment
BZFNB
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
BZFN623ZZ
BZFN623ZZ
Round Type
Equivalent to S45C
steel
Electroless Nickel Platin...
BZFN
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
ZCZ17CAM623ZZ
ZCZ17CAM623ZZ
Round Type
Equivalent to A2017
steel
Natural Anode Treatment
ZCZ17CAM
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
ZCZ17SAM623ZZ
ZCZ17SAM623ZZ
Round Type
Equivalent to A2017
Stainless steel
Natural Anode Treatment
ZCZ17SAM
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
ZCZ17SS623ZZ
ZCZ17SS623ZZ
Round Type
Equivalent to SUS304
Stainless steel
-
ZCZ17SS
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
BZKNB623ZZ
BZKNB623ZZ
Square Type
Equivalent to S45C
steel
Blackening treatment
BZKNB
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
BZKN623ZZ
BZKN623ZZ
Square Type
Equivalent to S45C
steel
Electroless Nickel Platin...
BZKN
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
ZCZ18CAM623ZZ
ZCZ18CAM623ZZ
Square Type
Equivalent to A2017
steel
Natural Anode Treatment
ZCZ18CAM
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
ZCZ18SS623ZZ
ZCZ18SS623ZZ
Square Type
Equivalent to SUS304
Stainless steel
-
ZCZ18SS
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
BZHNB623ZZ
BZHNB623ZZ
Compact Type
Equivalent to S45C
steel
Blackening treatment
BZHNB
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
BZHN623ZZ
BZHN623ZZ
Compact Type
Equivalent to S45C
steel
Electroless Nickel Platin...
BZHN
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
ZCZ19CAM623ZZ
ZCZ19CAM623ZZ
Compact Type
Equivalent to A2017
steel
Natural Anode Treatment
ZCZ19CAM
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
ZCZ19SAM623ZZ
ZCZ19SAM623ZZ
Compact Type
Equivalent to A2017
Stainless steel
Natural Anode Treatment
ZCZ19SAM
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
ZCZ19SS623ZZ
ZCZ19SS623ZZ
Compact Type
Equivalent to SUS304
Stainless steel
-
ZCZ19SS
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
-
M4(3.3)
6.5
3.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성