BXL-N - Safty Brakes, 2-80Nm, DC24V-171V, d1= 11-37mm
Miki Pulley Group
Safty Brakes
BXL-N Model
Powered by
CAD模型選擇
{miki_pulley/safty20brakes/bxl-n20model/bxl-n.prj},{NB=BXL-16-10N 99V 28DIN 40Nm},{PREVIEW=../../_pool_/a7/be/bxl-nmodel.png},{FIRMA=Miki Pulley Group},{ARTNR=BXL-16-10N 99V 28DIN 40Nm},{D=165},{D1=28},{RT=40},{L=63,1},{RPM=1800},{TM=73,5 x 10-5},{KG=6,3},{KWTL=NEW JIS (H9) (JIS B 1301)},{V=DC99},{W=42},{HRC=F (155°C)},{HRL=No},{ROHS=Yes},{REACH=Yes},{HSC=8505 2000},{PDF=Open PDF},{DEFAULTSORTATTR=20235},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/BXL_N_datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
RPM
Max RPM
[mm^-1]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
KWTL
keyway tolerance classification d1
ⁿ/ₐ
V
Voltage
[V]
W
Wattage
[W]
HRC
Heat resitance class
ⁿ/ₐ
HRL
Handrelease lever
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
BXL-08-10N 24V 11DIN 2Nm
Miki Pulley Group
BXL-08-10N 24V 11DIN 2Nm
94
11
2
45,7
3600
6,3 x 10-5
1,4
NEW JIS (H9) (JIS B 1301)
DC24
19
F (155°C)
No
Yes
Yes
8505 2000
BXL-10-10N 24V 18DIN 8Nm
Miki Pulley Group
BXL-10-10N 24V 18DIN 8Nm
124
18
8
48,7
3600
13,8 x 10-5
2,7
NEW JIS (H9) (JIS B 1301)
DC24
28
F (155°C)
No
Yes
Yes
8505 2000
BXL-12-10N 24V 24DIN 22Nm
Miki Pulley Group
BXL-12-10N 24V 24DIN 22Nm
150
24
22
57,1
3600
33,8 x 10-5
4,7
NEW JIS (H9) (JIS B 1301)
DC24
35
F (155°C)
No
Yes
Yes
8505 2000
BXL-16-10N 24V 28DIN 40Nm
Miki Pulley Group
BXL-16-10N 24V 28DIN 40Nm
165
28
40
63,1
1800
73,5 x 10-5
6,3
NEW JIS (H9) (JIS B 1301)
DC24
42
F (155°C)
No
Yes
Yes
8505 2000
BXL-08-10N 24V 14DIN 4Nm
Miki Pulley Group
BXL-08-10N 24V 14DIN 4Nm
94
14
4
45,7
3600
6,3 x 10-5
1,4
NEW JIS (H9) (JIS B 1301)
DC24
19
F (155°C)
No
Yes
Yes
8505 2000
BXL-10-10N 24V 20DIN 15Nm
Miki Pulley Group
BXL-10-10N 24V 20DIN 15Nm
124
20
15
48,7
3600
13,8 x 10-5
2,7
NEW JIS (H9) (JIS B 1301)
DC24
28
F (155°C)
No
Yes
Yes
8505 2000
BXL-12-10N 24V 24DIN 30Nm
Miki Pulley Group
BXL-12-10N 24V 24DIN 30Nm
150
24
30
57,1
3600
33,8 x 10-5
4,7
NEW JIS (H9) (JIS B 1301)
DC24
35
F (155°C)
No
Yes
Yes
8505 2000
BXL-16-10N 24V 37DIN 60Nm
Miki Pulley Group
BXL-16-10N 24V 37DIN 60Nm
165
37
60
68,1
1800
74,6 x 10-5
6,7
NEW JIS (H9) (JIS B 1301)
DC24
55
F (155°C)
No
Yes
Yes
8505 2000
BXL-16-10N 24V 37DIN 80Nm
Miki Pulley Group
BXL-16-10N 24V 37DIN 80Nm
165
37
80
68,1
1800
74,6 x 10-5
6,7
NEW JIS (H9) (JIS B 1301)
DC24
55
F (155°C)
No
Yes
Yes
8505 2000
BXL-08-10N 99V 11DIN 2Nm
Miki Pulley Group
BXL-08-10N 99V 11DIN 2Nm
94
11
2
45,7
3600
6,3 x 10-5
1,4
NEW JIS (H9) (JIS B 1301)
DC99
19
F (155°C)
No
Yes
Yes
8505 2000
BXL-10-10N 99V 18DIN 8Nm
Miki Pulley Group
BXL-10-10N 99V 18DIN 8Nm
124
18
8
48,7
3600
13,8 x 10-5
2,7
NEW JIS (H9) (JIS B 1301)
DC99
28
F (155°C)
No
Yes
Yes
8505 2000
BXL-12-10N 99V 24DIN 22Nm
Miki Pulley Group
BXL-12-10N 99V 24DIN 22Nm
150
24
22
57,1
3600
33,8 x 10-5
4,7
NEW JIS (H9) (JIS B 1301)
DC99
35
F (155°C)
No
Yes
Yes
8505 2000
BXL-16-10N 99V 28DIN 40Nm
Miki Pulley Group
BXL-16-10N 99V 28DIN 40Nm
165
28
40
63,1
1800
73,5 x 10-5
6,3
NEW JIS (H9) (JIS B 1301)
DC99
42
F (155°C)
No
Yes
Yes
8505 2000
BXL-08-10N 99V 14DIN 4Nm
Miki Pulley Group
BXL-08-10N 99V 14DIN 4Nm
94
14
4
45,7
3600
6,3 x 10-5
1,4
NEW JIS (H9) (JIS B 1301)
DC99
19
F (155°C)
No
Yes
Yes
8505 2000
BXL-10-10N 99V 20DIN 15Nm
Miki Pulley Group
BXL-10-10N 99V 20DIN 15Nm
124
20
15
48,7
3600
13,8 x 10-5
2,7
NEW JIS (H9) (JIS B 1301)
DC99
28
F (155°C)
No
Yes
Yes
8505 2000
BXL-12-10N 99V 24DIN 30Nm
Miki Pulley Group
BXL-12-10N 99V 24DIN 30Nm
150
24
30
57,1
3600
33,8 x 10-5
4,7
NEW JIS (H9) (JIS B 1301)
DC99
35
F (155°C)
No
Yes
Yes
8505 2000
BXL-16-10N 99V 37DIN 60Nm
Miki Pulley Group
BXL-16-10N 99V 37DIN 60Nm
165
37
60
68,1
1800
74,6 x 10-5
6,7
NEW JIS (H9) (JIS B 1301)
DC99
55
F (155°C)
No
Yes
Yes
8505 2000
BXL-16-10N 99V 37DIN 80Nm
Miki Pulley Group
BXL-16-10N 99V 37DIN 80Nm
165
37
80
68,1
1800
74,6 x 10-5
6,7
NEW JIS (H9) (JIS B 1301)
DC99
55
F (155°C)
No
Yes
Yes
8505 2000
BXL-08-10N 171V 11DIN 2Nm
Miki Pulley Group
BXL-08-10N 171V 11DIN 2Nm
94
11
2
45,7
3600
6,3 x 10-5
1,4
NEW JIS (H9) (JIS B 1301)
DC171
19
F (155°C)
No
Yes
Yes
8505 2000
BXL-10-10N 171V 18DIN 8Nm
Miki Pulley Group
BXL-10-10N 171V 18DIN 8Nm
124
18
8
48,7
3600
13,8 x 10-5
2,7
NEW JIS (H9) (JIS B 1301)
DC171
28
F (155°C)
No
Yes
Yes
8505 2000
BXL-12-10N 171V 24DIN 22N...
Miki Pulley Group
BXL-12-10N 171V 24DIN 22N...
150
24
22
57,1
3600
33,8 x 10-5
4,7
NEW JIS (H9) (JIS B 1301)
DC171
35
F (155°C)
No
Yes
Yes
8505 2000
BXL-16-10N 171V 28DIN 40N...
Miki Pulley Group
BXL-16-10N 171V 28DIN 40N...
165
28
40
63,1
1800
73,5 x 10-5
6,3
NEW JIS (H9) (JIS B 1301)
DC171
42
F (155°C)
No
Yes
Yes
8505 2000
BXL-08-10N 171V 14DIN 4Nm
Miki Pulley Group
BXL-08-10N 171V 14DIN 4Nm
94
14
4
45,7
3600
6,3 x 10-5
1,4
NEW JIS (H9) (JIS B 1301)
DC171
19
F (155°C)
No
Yes
Yes
8505 2000
BXL-10-10N 171V 20DIN 15N...
Miki Pulley Group
BXL-10-10N 171V 20DIN 15N...
124
20
15
48,7
3600
13,8 x 10-5
2,7
NEW JIS (H9) (JIS B 1301)
DC171
28
F (155°C)
No
Yes
Yes
8505 2000
BXL-12-10N 171V 24DIN 30N...
Miki Pulley Group
BXL-12-10N 171V 24DIN 30N...
150
24
30
57,1
3600
33,8 x 10-5
4,7
NEW JIS (H9) (JIS B 1301)
DC171
35
F (155°C)
No
Yes
Yes
8505 2000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表